PROTUM P0400GS01 - Module combination
Kabelschlepp
Plastic Cable Carriers
PROTUM
PROTUM P 0400 GS
PROTUM P 0400 GS Cable carrier
Powered by
CAD模型選擇
{kabelschlepp/1_eketten_ku/protum/p_0400_gs/energiefuehrungskette/p_0400_gs01_2_mk_asmtab.prj},{NB=EFK P0400GS01.2 Profil SW KG SW},{CNSORDERNO=EFK P0400GS01.2 Profil SW KG SW},{TYP=PROTUM P0400 GS01.2},{AUS=Modulkombination},{HI=21.5},{HG=35.5},{BI=2 x 51},{BK=109.5},{T=40},{FARBEP=schwarz},{FARBEK=schwarz},{MATNUM=75855},{INFO=PDF Catalog},{INFO2=HTML},{PPATH=assemblies/p_0400_gs01_2_mk_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
TYP
Series
ⁿ/ₐ
AUS
Design
ⁿ/ₐ
HI
Inner height
[mm]
HG
Outer link height
[mm]
BI
Inner link width
[mm]
BK
Outer link width
[mm]
T
Pitch
[mm]
FARBEP
Colour of profile
ⁿ/ₐ
FARBEK
Colour of link plate
ⁿ/ₐ
MATNUM
Material Number
ⁿ/ₐ
EFK P0400GS01.2 Profil SW...
cc P0400GS01.2 profile BL...
PROTUM P0400 GS01.2
Module combination
21.5
35.5
2 x 51
109.5
40
black
black
75855
EFK P0400GS01.2 Profil SI...
cc P0400GS01.2 profile SR...
PROTUM P0400 GS01.2
Module combination
21.5
35.5
2 x 51
109.5
40
silver-gray
silver-gray
75856
EFK P0400GS01.2 Profil WS...
cc P0400GS01.2 profile WK...
PROTUM P0400 GS01.2
Module combination
21.5
35.5
2 x 51
109.5
40
white
white
75857
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求