Type LE - Master LE-Series
Kabelschlepp
Plastic Cable Carriers
LE Series
Powered by
CAD模型選擇
{kabelschlepp/1_eketten_ku/le_series/le_asmtab.prj},{NB=LE 60. 85.RE.135-637(1,Mit C-Schiene/Mit C-Schiene,50,0,0,A1)},{TYP=LE 60},{INV=1},{BI=85},{HI=60},{HG=88},{STEGV=RE},{KR=135},{KRV=135,150,200,250,300,350,400,500},{LS=50},{LSINFO=Freitragende Anordnung bis maximal 7 m möglich},{LV=0},{ESP=0},{ANS=A1},{ANS1= 'A1', 'Standard-Anshlussstueck', 'A2', 'Anschlussstueck kurz offen'},{ZLFA=Mit C-Schiene},{ZLMA=Mit C-Schiene},{T=91},{INFO=PDF Katalog},{PPATH=assemblies/le_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2023年7月1日.
Alternative part(s)
Should a replacement part be used?
1775.020.100.90-465 FU/MU (1,Ohne,Ohne,50,0,0)
Kabelschlepp
03.08.2023
1
2
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
TYP
Series
ⁿ/ₐ
BK
Outer link width
[mm]
HI
Inner height
[mm]
HG
Outer link height
[mm]
LK
Chain length
[mm]
STEGV
Stay variant
ⁿ/ₐ
H
Connection height
[mm]
T
Pitch
[mm]
LE 60.85.RE.135-637 UMB/U...
LE 60.85-RE-135-637 UMB/U...
LE 60
113
60
88
637
RE
358
91
LE 80.85.RE.150-777 UMB/U...
LE 80.85-RE-150-777 UMB/U...
LE 80
117
80
110
777
RE
410
111
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求