目錄: 君帆
Created: 02.09.2015
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
君帆
FA - Head rectangular flange
君帆
油壓產品
標準柱型油缸(HC系列)
HC2 標準柱型油缸
Powered by
CAD模型選擇
{jufan/oil_pressure_product/hc_series/hc2/hc2_fa.prj},{NB=HC2-100-FA-C70},{RS=C},{WP=70},{BORE=100},{MM1=40},{KK1D=36},{KK1P=1.5},{A1=60},{MM2=56},{KK2D=48},{KK2P=1.5},{A2=70},{B=80},{I1=14},{I2=6},{E=135},{F1=20},{F2=28},{H=74},{J=50},{K=40},{P=114},{P1=114},{Q=17},{R=109},{RR=102},{S1=37},{S2=50},{W=40},{Y=30},{Z=20},{DDD=18},{DDP=1.5},{EE=3/4},{EF=150},{FB=22},{FF=20},{LL1=214},{LL2=222},{LF1=184},{LF2=192},{LZ=174},{TF=190},{UF=230},{C=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BORE
bore
[mm]
MM
[mm]
KK
[mm]
A
[mm]
B
[mm]
I
[mm]
E
[mm]
F
[mm]
H
[mm]
J
[mm]
K
[mm]
P
[mm]
P1
[mm]
Q
[mm]
R
[mm]
S
[mm]
W
[mm]
Y
[mm]
Z
[mm]
DD
[mm]
EE
ⁿ/ₐ
EF
[mm]
FB
[mm]
FF
[mm]
LL
[mm]
LF
[mm]
LZ
[mm]
TF
[mm]
UF
[mm]
HC2-32-FA-C70
32
16
M12X1.5
18
35
14
55
11
50
36
26
76
76
10
40
14
30
23
13
M10X1.5
3/8
63
11
11
144
123
122
88
109
HC2-40-FA-C70
40
20
M16X1.5
25
40
14
65
11
50
36
26
76
76
10
46
17
30
23
13
M10X1.5
3/8
69
11
11
144
123
122
95
118
HC2-50-FA-C70
50
25
M20X1.5
30
46
14
75
14
58
42
34
88
88
10
58
21
30
27
19
M10X1.5
3/8
85
14
14
170
148
142
115
145
HC2-63-FA-C70
63
30
M24X1.5
35
55
14
90
15
58
42
34
88
88
12
65
27
35
27
19
M12X1.5
1/2
98
18
15
172
149
142
132
165
HC2-80-FA-C70
80
35
M30X1.5
45
65
14
110
18
62
46
40
98
98
15
87
32
35
28
22
M16X1.5
1/2
118
18
18
190
166
154
155
190
HC2-100-FA-C70
100
40
M36X1.5
60
80
14
135
20
74
50
40
114
114
17
109
37
40
30
20
M18X1.5
3/4
150
22
20
214
184
174
190
230
HC2-125-FA-C70
125
56
M48X1.5
75
95
17
165
24
83
58
48
123
123
20
130
50
45
38
28
M22X1.5
3/4
175
26
24
247
213
199
224
272
HC2-150-FA-C70
150
65
M60X2
85
110
19
196
28
89
58
48
129
132
24
155
62
50
38
28
M26X1.5
3/4
210
30
28
261
223
205
270
320
HC2-180-FA-C70
180
80
M72X2
110
125
23
220
33
95
68
58
151
149
26
185
55
40
30
M30X1.5
1
243
33
33
297
254
231
315
375
HC2-200-FA-C70
200
90
M80X2
120
140
24
245
37
100
68
58
158
156
28
206
55
38
30
M33X2
1
272
36
37
310
263
236
355
425
HC2-224-FA-C70
224
100
M95X2
130
150
27
292
41
105
68
68
161
161
35
230
60
40
30
M39X2
1 1/4
300
42
41
323
282
241
395
475
HC2-250-FA-C70
250
110
M100X2
140
170
29
325
46
105
68
68
161
161
39
250
65
40
30
M42X2
1 1/4
335
45
46
333
287
241
425
515
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求