目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
Shielded ZZ,ZZX
Jtekt North America
Deep groove ball bearings
Extra-small ball bearings,miniature ball bearings
Extra-small ball bearings,miniature ball bearings flanged type
Powered by
CAD模型選擇
{jtekt/deep_groove_ball_bearings/extra_small_bb_miniature_bb/extra_small_bb_miniature_bb_flanged/zz_zzx_asmtab.prj},{NB=WMLF5009ZZX},{DESIGNATION=WMLF5009ZZX},{SRS=BS},{TP=61},{SD=5.0},{D=9},{BOLD=3},{ROLD=0},{VERS=2.000},{VERS1=6.000},{CR=0.540},{CO=0.17},{CU=0.004},{NG=57000},{NO=0},{SR=0.15},{DF1=10.2},{BF1=0.6},{BD=1.20},{PCD=6.90},{ID=6.00},{OD=7.80},{GID=6.00},{GOD=8.20},{X1=0.27},{X2=0.12},{ST=2-E},{NOB=8},{PPATH=open_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Bearing Designation
ⁿ/ₐ
SD
SD - Shaft Dia.
[mm]
D
D - Outside Diameter
[mm]
B
B - Bearing Width
[mm]
R
r - Radius
[mm]
CR
C - Basic Dynamic Load Rating
[kN]
CO
C0 - Basic Static Load Rating
[kN]
CU
Cu - Fatigue Load Limit
[kN]
NG
Limiting Speed (Grease)
[rpm]
DF1
[mm]
BF1
[mm]
WF68/1.5ZZ
WF68/1.5ZZ
1.5
4
2.0
0.10
0.140
0.03
0.0009
120000
5.0
0.6
WF69/1.5ZZ
WF69/1.5ZZ
1.5
5
2.6
0.15
0.300
0.05
0.002
110000
6.5
0.8
WMLF1506ZZ
WMLF1506ZZ
1.5
6
3.0
0.10
0.410
0.10
0.003
86000
7.5
0.8
WF682ZZ
WF682ZZ
2.0
5
2.3
0.10
0.210
0.05
0.001
99000
6.1
0.6
WMLF2005ZZ
WMLF2005ZZ
2.0
5
2.5
0.08
0.210
0.05
0.001
99000
6.2
0.6
WF692ZZ
WF692ZZ
2.0
6
3.0
0.10
0.410
0.10
0.003
86000
7.5
0.8
WMLF2006ZZ
WMLF2006ZZ
2.0
6
3.0
0.10
0.410
0.10
0.003
86000
7.2
0.6
WMLF2007ZZ
WMLF2007ZZ
2.0
7
3.0
0.15
0.480
0.13
0.003
67000
8.2
0.6
WF602ZZ
WF602ZZ
2.0
7
3.5
0.15
0.480
0.13
0.003
67000
8.5
0.9
WF68/2.5ZZ
WF68/2.5ZZ
2.5
6
2.6
0.10
0.260
0.07
0.002
69000
7.1
0.8
WF69/2.5ZZX
WF69/2.5ZZX
2.5
7
3.5
0.15
0.390
0.13
0.003
66000
8.5
0.9
WMLF2508ZZ
WMLF2508ZZ
2.5
8
4.0
0.10
0.680
0.18
0.005
63000
9.5
0.9
WMLF3006ZZ
WMLF3006ZZ
3.0
6
2.5
0.05
0.260
0.07
0.002
69000
7.2
0.6
WF683ZZ
WF683ZZ
3.0
7
3.0
0.15
0.390
0.11
0.003
65000
8.1
0.8
WF693ZZ
WF693ZZ
3.0
8
4.0
0.15
0.680
0.19
0.005
63000
9.5
0.9
WF603ZZ
WF603ZZ
3.0
9
5.0
0.15
0.540
0.19
0.004
60000
10.5
1.0
F623ZZ
F623ZZ
3.0
10
4.0
0.15
0.800
0.22
0.006
61000
11.5
1.0
WMLF4007ZZX
WMLF4007ZZX
4.0
7
2.5
0.05
0.320
0.11
0.003
63000
8.2
0.6
WMLF4008ZZ
WMLF4008ZZ
4.0
8
3.0
0.08
0.490
0.14
0.004
61000
9.2
0.6
WF684ZZ
WF684ZZ
4.0
9
4.0
0.15
0.800
0.23
0.006
59000
10.3
1.0
WMLF4010ZZ
WMLF4010ZZ
4.0
10
4.0
0.10
0.880
0.27
0.007
56000
11.6
0.8
F694ZZ
F694ZZ
4.0
11
4.0
0.15
1.20
0.35
0.009
54000
12.5
1.0
F604ZZ
F604ZZ
4.0
12
4.0
0.20
1.20
0.35
0.009
54000
13.5
1.0
F624ZZ
F624ZZ
4.0
13
5.0
0.20
0.010
0.48
1.65
50000
15.0
1.0
F634ZZ
F634ZZ
4.0
16
5.0
0.30
0.010
0.52
1.70
47000
18.0
1.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求