目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
Shielded ZZ,ZZX
Jtekt North America
Deep groove ball bearings
Extra-small ball bearings,miniature ball bearings
Extra-small ball bearings,miniature ball bearings
Powered by
CAD模型選擇
{jtekt/deep_groove_ball_bearings/extra_small_bb_miniature_bb/extra_small_bb_miniature_bb/zz_zzx_asmtab.prj},{NB=695ZZ},{DESIGNATION=695ZZ},{SRS=BS},{TP=20},{SD=5.0},{D=13},{BOLD=4},{ROLD=0},{VERS=2.000},{VERS1=2.000},{CR=1.35},{CO=0.43},{CU=0.010},{NG=50000},{NO=0},{SR=0.40},{DF1=0.0},{BF1=0.0},{BD=2.38},{PCD=8.80},{ID=6.90},{OD=10.70},{GID=6.90},{GOD=11.60},{X1=0.28},{X2=0.08},{ST=2-D},{NOB=7},{PPATH=open_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Bearing Designation
ⁿ/ₐ
SD
SD - Shaft Dia.
[mm]
D
D - Outside Diameter
[mm]
B
B - Bearing Width
[mm]
R
r - Radius
[mm]
CR
Basic Dynamic Load Rating
[kN]
CO
C0 - Basic Static Load Rating
[kN]
CU
Cu - Fatigue Load Limit
[kN]
NG
Limiting Speed (Grease)
[rpm]
W68/1.5ZZ
W68/1.5ZZ
1.5
4
2.0
0.10
0.140
0.03
0.0009
120000
W69/1.5ZZX
W69/1.5ZZX
1.5
5
2.6
0.15
0.300
0.07
0.002
110000
WML1506ZZX
WML1506ZZX
1.5
6
3.0
0.10
0.410
0.10
0.003
86000
W682ZZX
W682ZZX
2.0
5
2.3
0.10
0.210
0.05
0.001
98000
WML2005ZZ
WML2005ZZ
2.0
5
2.5
0.08
0.210
0.05
0.001
98000
W692ZZ
W692ZZ
2.0
6
3.0
0.10
0.410
0.10
0.003
86000
WML2006ZZX
WML2006ZZX
2.0
6
3.0
0.10
0.410
0.10
0.003
86000
WML2007ZZX
WML2007ZZX
2.0
7
3.0
0.15
0.480
0.13
0.003
67000
W602ZZX
W602ZZX
2.0
7
3.5
0.15
0.480
0.13
0.003
67000
W68/2.5ZZ
W68/2.5ZZ
2.5
6
2.6
0.10
0.240
0.06
0.002
75000
W69/2.5ZZ
W69/2.5ZZ
2.5
7
3.5
0.15
0.390
0.11
0.003
66000
WML2508ZZX
WML2508ZZX
2.5
8
4.0
0.10
0.680
0.17
0.005
64000
WML3006ZZ
WML3006ZZ
3.0
6
2.5
0.05
0.240
0.06
0.002
75000
W683ZZ
W683ZZ
3.0
7
3.0
0.15
0.390
0.11
0.003
66000
W693ZZ
W693ZZ
3.0
8
4.0
0.15
0.680
0.17
0.005
64000
W603ZZX
W603ZZX
3.0
9
5.0
0.15
0.540
0.16
0.004
60000
623ZZ
623ZZ
3.0
10
4.0
0.15
0.800
0.22
0.006
52000
633ZZ
633ZZ
3.0
13
5.0
0.20
1.65
0.49
0.01
44000
WML4007ZZ
WML4007ZZ
4.0
7
2.5
0.05
0.320
0.11
0.003
64000
WML4008ZZ
WML4008ZZ
4.0
8
3.0
0.08
0.490
0.14
0.004
61000
W684ZZ
W684ZZ
4.0
9
4.0
0.15
0.800
0.23
0.006
59000
WML4010ZZ
WML4010ZZ
4.0
10
4.0
0.10
0.810
0.23
0.006
56000
694ZZ
694ZZ
4.0
11
4.0
0.15
1.20
0.35
0.009
54000
604ZZ
604ZZ
4.0
12
4.0
0.20
1.20
0.35
0.009
53000
624ZZ
624ZZ
4.0
13
5.0
0.20
1.65
0.48
0.010
44000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求