目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
Contact Sealed 2RS
Jtekt North America
Deep groove ball bearings
Extra-small ball bearings,miniature ball bearings
Extra-small ball bearings,miniature ball bearings
Powered by
CAD模型選擇
{jtekt/deep_groove_ball_bearings/extra_small_bb_miniature_bb/extra_small_bb_miniature_bb/2rs_asmtab.prj},{NB=626-2RS},{DESIGNATION=6262RS},{DESIGNATION2=626-2RS},{SRS=BS},{TP=40},{SD=6},{D=19},{BOLD=6},{ROLD=0},{VERS=2.000},{VERS1=4.000},{CR=2.90},{CO=0.89},{CU=0.040},{NG=27000},{NO=0},{SR=0.50},{DF1=0.0},{BF1=0.0},{BD=3.50},{PCD=12.90},{ID=10.60},{OD=15.50},{GID=10.60},{GOD=16.60},{X1=0.35},{X2=0.15},{ST=2-D},{NOB=7},{PPATH=open_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
DESIGNATION
Bearing Designation
ⁿ/ₐ
SD
SD - Shaft Dia.
[mm]
D
D - Outside Diameter
[mm]
B
B - Bearing Width
[mm]
R
r - Radius
[mm]
CR
Basic Dynamic Load Rating
[kN]
CO
C0 - Basic Static Load Rating
[kN]
CU
Cu - Fatigue Load Limit
[kN]
NG
Limiting Speed (Grease)
[rpm]
623-2RS
6232RS
3
10
4
0.150
0.800
0.22
0.006
44000
694-2RS
6942RS
4
11
4
0.150
1.20
0.35
0.009
44000
624-2RS
6242RS
4
13
5
0.200
1.65
0.48
0.010
39000
695-2RS
6952RS
5
13
4
0.200
1.35
0.43
0.010
42000
625-2RS
6252RS
5
16
5
0.300
2.15
0.67
0.030
33000
635-2RS
6352RS
5
19
6
0.300
2.90
0.89
0.040
27000
WML6012-2RS
WML60122RS
6
12
4
0.100
0.890
0.29
0.008
37000
W686-2RS
W6862RS
6
13
5
0.150
1.35
0.44
0.010
36000
696-2RS
6962RS
6
15
5
0.200
1.70
0.52
0.010
32000
626-2RS
6262RS
6
19
6
0.300
2.90
0.89
0.040
27000
636-2RS
6362RS
6
22
7
0.300
4.10
1.35
0.060
23000
697-2RS
6972RS
7
17
5
0.300
2.00
0.71
0.02
28000
607-2RS
6072RS
7
19
6
0.300
2.95
0.89
0.040
27000
627-2RS
6272RS
7
22
7
0.300
4.10
1.35
0.060
23000
W688-2RS
W6882RS
8
16
5
0.200
1.55
0.59
0.020
28000
698-2RS
6982RS
8
19
6
0.300
2.80
0.91
0.040
27000
608-2RS
6082RS
8
22
7
0.300
4.10
1.35
0.060
23000
628-2RS
6282RS
8
24
8
0.300
4.15
1.40
0.060
22000
699-2RS
6992RS
9
20
6
0.300
3.10
1.05
0.040
25000
609-2RS
6092RS
9
24
7
0.300
4.15
1.40
0.060
22000
629-2RS
6292RS
9
26
8
0.600
5.70
1.95
0.100
19000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求