50.6xx M/R - PERFECT PG Brass reduced
Jacob
Cable Entry Systems
Cable Glands and Accessories made of metal
PERFECT metric Brass reduced
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_metall/perfect_met_messing_reduziert/perfect_metrisch_50_6_m_r.prj},{NB=50.625 M/R},{ARTNR=50.625 M/R},{L=7},{SW1=27},{SW2=27},{EK=30.0},{H=35.0},{PACK=50},{TEMPST=-40},{TEMPV=-20},{TEMPH=100},{VER=4},{L1=8.500},{H1=13.400},{L2=16.500},{CH=0.200},{R=3.000},{L3=5.000},{R2=15.000},{L4=3.500},{NDM=25.000},{L5=24.500},{D=12.000},{X1=27.000},{X2=5.000},{X3=23.000},{EF007839=25},{EF003712=1.5},{EF000368=7},{EF000177=27},{EF005466=8},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{CUSTOMS_TARIFF_NUMBER1=74199990},{CTN=74199990},{ARTNRX=50.625 M/R},{A=M25x1.5},{C=8 - 16},{INSTDM=6.7},{STGEW=48.8},{MATK=Messing CuZn39Pb3, galv. vernickelt},{MATL=PA6},{MATD=CR / NBR},{MATO=NBR},{IP68=IP68 (5 bar / 30 min)},{IP69=IP69},{NORM1=CE},{NORM=UKCA}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
[mm]
C
Clamping range
[mm]
L
Length of Thread
[mm]
SW1
Wrench size
[mm]
SW2
Wrench size
[mm]
EK
across corners
[mm]
H
Height
[mm]
INSTDM
Installation torque
[Nm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATL
Slat insert material
ⁿ/ₐ
MATD
Material sealing ring
ⁿ/ₐ
MATO
Material O-ring
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP68
Protection grade
[EN 60529]
IP69
Protection grade
[EN 60529]
TEMPST
Temperature range
[°C]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
NORM2
Test standard
ⁿ/ₐ
SCIP
SCIP Nummer
ⁿ/ₐ
50.612 M/R
50.612 M/R
M12x1.5
2 - 5
5
14
14
15.5
25.0
3.5
13.5
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
100
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
6edebee2-c458-4a88-9a0d-7...
50.616 M/R
50.616 M/R
M16x1.5
3 - 9
5
17
17
19.0
29.0
3.5
17.9
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
100
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
f4fe3df5-64bb-4230-bb55-8...
50.620 M/R
50.620 M/R
M20x1.5
5 - 13
6
22
22
24.0
33.0
3.5
35.4
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
100
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
320e285f-9e82-43d7-bcc8-7...
50.625 M/R
50.625 M/R
M25x1.5
8 - 16
7
27
27
30.0
35.0
6.7
48.8
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
50
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
22dcadb6-e761-4a04-a3f6-3...
50.632 M/R
50.632 M/R
M32x1.5
12 - 20
8
34
34
38.0
42.0
12
74.3
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
25
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50a25faa-7aef-4aa0-9d6b-d...
50.640 M/R
50.640 M/R
M40x1.5
16 - 27
8
43
43
46.0
42.0
13.5
135.4
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
10
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
f835f490-e75f-474e-90cf-4...
50.650 M/R
50.650 M/R
M50x1.5
21 - 35
9
55
55
60.0
50.0
16
259
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
5
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
331f41d1-0bc4-43eb-bb82-7...
50.663 M/R
50.663 M/R
M63x1.5
27 - 47
10
65
65
70.0
52.5
18
339.4
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
5
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
8c903247-8266-486c-92f7-4...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求