50.6xx M - PERFECT metric Brass
Jacob
Cable Entry Systems
Cable Glands and Accessories made of metal
PERFECT metric Brass
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_metall/perfect_met_messing/perfect_metrisch_50_6_m.prj},{NB=50.625 M},{L=7},{SW1=27},{SW2=27},{EK=30.0},{H=35.0},{STGEW=47.4},{PACK=50},{TEMPST=-40},{TEMPV=-20},{TEMPH=100},{VER=4},{L1=8.500},{H1=13.400},{L2=16.500},{CH=0.200},{R=3.000},{L3=5.000},{R2=15.000},{L4=3.500},{NDM=25.000},{L5=24.500},{D=16.000},{X1=5.000},{X2=23.000},{X3=27.000},{X4=0.800},{EF007839=25},{EF003712=1.5},{EF000368=7},{EF000177=27},{EF005466=11},{NOCUPEROU=1.0},{PRICEQUANTITY=100},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{CUSTOMS_TARIFF_NUMBER1=74199990},{CTN=74199990},{ARTNRX=50.625 M},{ARTNR1=50.625},{A=M25x1.5},{C=11 - 16},{PRODUCT_STATUS=},{INSTDM=6.7},{MATK=Messing CuZn39Pb3, galv. vernickelt},{MATL=PA6},{MATD=CR / NBR},{MATO=NBR},{IP68=IP68 (5 bar / 30 min)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
[mm]
C
Clamping range
[mm]
L
Length of Thread
[mm]
SW1
Wrench size
[mm]
SW2
Wrench size
[mm]
EK
across corners
[mm]
H
Height
[mm]
INSTDM
Installation torque
[Nm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATL
Slat insert material
ⁿ/ₐ
MATD
Material sealing ring
ⁿ/ₐ
MATO
Material O-ring
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP68
Protection grade
[EN 60529]
IP69
Protection grade
[EN 60529]
TEMPST
Temperature range
[°C]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
NORM2
Test standard
ⁿ/ₐ
SCIP
SCIP Nummer
ⁿ/ₐ
50.612 M
50.612 M
M12x1.5
3 - 6
5
14
14
15.5
25.0
3.5
13.4
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
100
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
fd68a15f-fc3a-40e5-beae-0...
50.616 M
50.616 M
M16x1.5
5 - 9
5
17
17
19.0
29.0
3.5
17.5
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
100
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
6273593c-a833-4066-8170-1...
50.620 M
50.620 M
M20x1.5
9 - 13
6
22
22
24.0
33.0
3.5
34.5
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
100
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
1b266a17-0f50-4ff5-b14b-6...
50.625 M
50.625 M
M25x1.5
11 - 16
7
27
27
30.0
35.0
6.7
47.4
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
50
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
3e596961-0345-42e3-8417-f...
50.632 M
50.632 M
M32x1.5
14 - 20
8
34
34
38.0
42.0
12
71.9
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
25
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
331cc51f-73db-4d9b-9eae-7...
50.640 M
50.640 M
M40x1.5
19 - 27
8
43
43
46.0
42.0
13.5
130.4
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
10
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
393b878a-dcfb-4d40-8bc7-e...
50.650 M
50.650 M
M50x1.5
24 - 35
9
55
55
60.0
50.0
16
251.0
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
5
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
196c0d04-a1db-4443-a81f-b...
50.663 M
50.663 M
M63x1.5
32 - 42
10
65
65
70.0
52.5
15
331.0
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
5
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
69365a98-505c-4e29-99d6-5...
50.663 M1
50.663 M1
M63x1.5
38 - 48
10
65
65
70.0
52.5
18
318.8
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
5
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
f7558905-99c9-4bbb-8559-0...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求