10.xx15 PAzzzz - Screw plug metric
Jacob
Cable Entry Systems
Cable Glands and Accessories made of plastic
Screw plug metric from PA6 GF30
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_kunststoff/ver_met_pa6/10xx15pazzzz.prj},{NB=10.2515PA/SW},{L=8},{DA=30},{H=13.0},{INSTDM=2.0},{STGEW=3.9},{PACK=100},{TEMPV=-40},{TEMPH=100},{VER=4},{NDM=25.000},{P1=1.5},{L1=6.000},{DR=50.060},{H1=10.000},{A2=20.000},{DR1=47.060},{L2=8.500},{X1=6.000},{X2=11.500},{L3=2.0},{R1=1.00},{R1L=12.0},{EF007839=25},{EF003712=1.5},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=100.0},{QUANTITYINT=100.0},{CUSTOMS_TARIFF_NUMBER1=39269097},{EF001742=-60},{ARTNRX=10.2515PA/SW},{ARTNR1=10.2515},{A=M25x1.5},{MATK=PA6 GF30},{MATF=RAL 9005 tiefschwarz},{MATD=CR},{IP54=IP54},{CUSTOMS_TARIFF_COUNTRIES1=},{MANUID=10.2515},{DESCSHORT=MS-VERSCHL-SCHR. M 25X1,5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
[mm]
L
Length of Thread
[mm]
DA
Diameter
[mm]
H
Height
[mm]
INSTDM
Installationsdrehmoment
[Nm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATF
Color
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP54
Protection grade
[EN 60529]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
10.1215 PA
10.1215 PA
M12x1.5
6
15
10.0
1.0
0.9
PA6 GF30
RAL 7001 silver grey
100
IP54
-40
100
10.1215PA7035
10.1215PA7035
M12x1.5
6
15
10.0
1.0
0.9
PA6 GF30
RAL 7035 light grey
100
IP54
-40
100
10.1215PA/SW
10.1215PA/SW
M12x1.5
6
15
10.0
1.0
0.9
PA6 GF30
RAL 9005 jet black
100
IP54
-40
100
10.1615 PA
10.1615 PA
M16x1.5
6
20
10.5
1.5
1.8
PA6 GF30
RAL 7001 silver grey
100
IP54
-40
100
10.1615PA7035
10.1615PA7035
M16x1.5
6
20
10.5
1.5
1.8
PA6 GF30
RAL 7035 light grey
100
IP54
-40
100
10.1615PA/SW
10.1615PA/SW
M16x1.5
6
20
10.5
1.5
1.8
PA6 GF30
RAL 9005 jet black
100
IP54
-40
100
10.2015 PA
10.2015 PA
M20x1.5
6
24
10.5
1.5
2.3
PA6 GF30
RAL 7001 silver grey
100
IP54
-40
100
10.2015PA7035
10.2015PA7035
M20x1.5
6
24
10.5
1.5
2.3
PA6 GF30
RAL 7035 light grey
100
IP54
-40
100
10.2015PA/SW
10.2015PA/SW
M20x1.5
6
24
10.5
1.5
2.3
PA6 GF30
RAL 9005 jet black
100
IP54
-40
100
10.2515 PA
10.2515 PA
M25x1.5
8
30
13.0
2.0
3.9
PA6 GF30
RAL 7001 silver grey
100
IP54
-40
100
10.2515PA7035
10.2515PA7035
M25x1.5
8
30
13.0
2.0
3.9
PA6 GF30
RAL 7035 light grey
100
IP54
-40
100
10.2515PA/SW
10.2515PA/SW
M25x1.5
8
30
13.0
2.0
3.9
PA6 GF30
RAL 9005 jet black
100
IP54
-40
100
10.3215 PA
10.3215 PA
M32x1.5
8
37
13.5
2.0
6.8
PA6 GF30
RAL 7001 silver grey
100
IP54
-40
100
10.3215PA7035
10.3215PA7035
M32x1.5
8
37
13.5
2.0
6.8
PA6 GF30
RAL 7035 light grey
100
IP54
-40
100
10.3215PA/SW
10.3215PA/SW
M32x1.5
8
37
13.5
2.0
6.8
PA6 GF30
RAL 9005 jet black
100
IP54
-40
100
10.4015 PA
10.4015 PA
M40x1.5
8
46
14.0
2.5
9.7
PA6 GF30
RAL 7001 silver grey
50
IP54
-40
100
10.4015PA7035
10.4015PA7035
M40x1.5
8
46
14.0
2.5
9.7
PA6 GF30
RAL 7035 light grey
50
IP54
-40
100
10.4015PA/SW
10.4015PA/SW
M40x1.5
8
46
14.0
2.5
9.7
PA6 GF30
RAL 9005 jet black
50
IP54
-40
100
10.5015 PA
10.5015 PA
M50x1.5
10
56
16.5
2.5
14.9
PA6 GF30
RAL 7001 silver grey
50
IP54
-40
100
10.5015PA7035
10.5015PA7035
M50x1.5
10
56
16.5
2.5
14.9
PA6 GF30
RAL 7035 light grey
50
IP54
-40
100
10.5015PA/SW
10.5015PA/SW
M50x1.5
10
56
16.5
2.5
14.9
PA6 GF30
RAL 9005 jet black
50
IP54
-40
100
10.6315 PA
10.6315 PA
M63x1.5
12
70
17.0
2.5
22.1
PA6 GF30
RAL 7001 silver grey
50
IP54
-40
100
10.6315PA7035
10.6315PA7035
M63x1.5
12
70
17.0
2.5
22.1
PA6 GF30
RAL 7035 light grey
50
IP54
-40
100
10.6315PA/SW
10.6315PA/SW
M63x1.5
12
70
17.0
2.5
22.1
PA6 GF30
RAL 9005 jet black
50
IP54
-40
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求