MxxMxxPA - Enlarger metric
Jacob
Cable Entry Systems
Cable Glands and Accessories made of plastic
Enlarger metric from PA6 GF30
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_kunststoff/erw_met_pa6/mxxmxxpa.prj},{NB=M20M25PA},{NDMA=20},{NDMB=25},{L=8},{SW1=30},{EK=33.0},{DI=15},{H=21.0},{STGEW=6.2},{PACK=100},{TEMPV=-30},{VER=3},{X1=7.00},{X2=29.8},{X3=28.78},{X4=10.5},{X5=93.00},{X6=7.43},{EF003719=25},{EF003720=20},{NOCUPEROU=1.0},{PRICEQUANTITY=100.0},{QUANTITYMIN=100.0},{QUANTITYINT=100.0},{CUSTOMS_TARIFF_NUMBER1=39269097},{ARTNRX=M20M25PA},{ARTNR1=M20M25PA},{A=M20x1.5},{B=M25x1.5},{MATK=PA6 GF30},{MATF=RAL 7035 lichtgrau},{TEMPH=100},{MATFX='','RAL 7035 lichtgrau','SW','RAL 9005 tiefschwarz'},{CUSTOMS_TARIFF_COUNTRIES1=},{MANUID=M20M25PA},{DESCSHORT=PA-ERWEITERUNG M20/M25 X1,5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
[mm]
B
Connecting thread
[mm]
L
Length of Thread
[mm]
SW1
Wrench size
[mm]
EK
Across corners
[mm]
DI
Inner diameter
[mm]
H
Height
[mm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATF
Color
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
M12M16PA
M12M16PA
M12x1.5
M16x1.5
8
20
22.0
7
20.5
3.0
PA6 GF30
RAL 7035 light grey
100
-30
100
M16M20PA
M16M20PA
M16x1.5
M20x1.5
8
24
26.5
11
20.5
3.8
PA6 GF30
RAL 7035 light grey
100
-30
100
M16M20PA/SW
M16M20PA/SW
M16x1.5
M20x1.5
8
24
26.5
11
20.5
3.8
PA6 GF30
RAL 9005 jet black
100
-30
100
M20M25PA
M20M25PA
M20x1.5
M25x1.5
8
30
33.0
15
21.0
6.2
PA6 GF30
RAL 7035 light grey
100
-30
100
M20M25PA/SW
M20M25PA/SW
M20x1.5
M25x1.5
8
30
33.0
15
21.0
6.2
PA6 GF30
RAL 9005 jet black
100
-30
100
M25M32PA
M25M32PA
M25x1.5
M32x1.5
8
37
41.0
19
23.0
9.7
PA6 GF30
RAL 7035 light grey
50
-30
100
M25M32PA/SW
M25M32PA/SW
M25x1.5
M32x1.5
8
37
41.0
19
23.0
9.7
PA6 GF30
RAL 9005 jet black
50
-30
100
M32M40PA
M32M40PA
M32x1.5
M40x1.5
10
45
49.5
26
25.0
13.0
PA6 GF30
RAL 7035 light grey
50
-30
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求