50.6xx PAzzzzL - PERFECT cable gland metric long
Jacob
Cable Entry Systems
Cable Glands and Accessories made of plastic
PERFECT metric
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_kunststoff/50_6xx_pazzzz/50_6xx_pazzzz_l.prj},{NB=50.625 PA/SWL},{L=15},{SW1=29},{SW2=29},{H=50.0},{PACK=50},{ANDM=25},{P=1.5},{E=32.0},{VER=4},{VER1=1},{SW22=13.8},{SW11=6.1},{R=8.9},{STGEW7001=16.3},{STGEW7035=16.3},{STGEW9005=16.7},{TEMPST=-40},{TEMPV=-20},{TEMPH=100},{RB=4.90},{NDM=13.90},{DINS=8.50},{EF007839=25},{EF003712=1.5},{EF000368=15},{EF000177=29},{EF005466=11.0},{EF000116=9005},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{CUSTOMS_TARIFF_NUMBER1=39269097},{CTN=39269097},{ARTNRX=50.625 PA/SWL},{A=M25x1.5},{C=11 - 17},{INSTDM=5},{MATK=PA6 V-2},{MATF=RAL 9005 tiefschwarz},{MATD=CR/NBR},{MATFD=},{ARTNR1=50.625},{RAL7001=PA7001L},{RAL7035=PA7035L},{RAL9005=PA/SWL}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
[mm]
C
Clamping range
[mm]
L
Length of Thread
[mm]
SW1
Width Across Flats 1
[mm]
SW2
Width Across Flats 2
[mm]
H
Height
[mm]
INSTDM
Installation torque
[Nm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATF
Color
ⁿ/ₐ
MATD
Material sealing elements
ⁿ/ₐ
MATFD
Material gasket
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP68
Protection grade (EN 60529)
ⁿ/ₐ
TEMPST
Temperature range static
[°C]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
NORM2
Test standard 2
ⁿ/ₐ
50.612 PA7001L
50.612 PA7001L
M12x1.5
3 - 6.5
15
15
15
38.0
1.5
3.6
PA6 V-2
RAL 7001 silver grey
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.612 PA7035L
50.612 PA7035L
M12x1.5
3 - 6.5
15
15
15
38.0
1.5
4.4
PA6 V-2
RAL 7035 light grey
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.612 PA/SWL
50.612 PA/SWL
M12x1.5
3 - 6.5
15
15
15
38.0
1.5
3.5
PA6 V-2
RAL 9005 jet black
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.616 PA7001L
50.616 PA7001L
M16x1.5
5 - 9.5
15
20
20
42.5
2.5
7.0
PA6 V-2
RAL 7001 silver grey
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.616 PA7035L
50.616 PA7035L
M16x1.5
5 - 9.5
15
20
20
42.5
2.5
6.8
PA6 V-2
RAL 7035 light grey
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.616 PA/SWL
50.616 PA/SWL
M16x1.5
5 - 9.5
15
20
20
42.5
2.5
6.9
PA6 V-2
RAL 9005 jet black
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.620 PA7001L
50.620 PA7001L
M20x1.5
8 - 13
15
24
24
43.0
3.5
8.8
PA6 V-2
RAL 7001 silver grey
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.620 PA7035L
50.620 PA7035L
M20x1.5
8 - 13
15
24
24
43.0
3.5
8.9
PA6 V-2
RAL 7035 light grey
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.620 PA/SWL
50.620 PA/SWL
M20x1.5
8 - 13
15
24
24
43.0
3.5
8.6
PA6 V-2
RAL 9005 jet black
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.625 PA7001L
50.625 PA7001L
M25x1.5
11 - 17
15
29
29
50.0
5
16.3
PA6 V-2
RAL 7001 silver grey
CR/NBR
50
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.625 PA7035L
50.625 PA7035L
M25x1.5
11 - 17
15
29
29
50.0
5
16.3
PA6 V-2
RAL 7035 light grey
CR/NBR
50
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.625 PA/SWL
50.625 PA/SWL
M25x1.5
11 - 17
15
29
29
50.0
5
16.7
PA6 V-2
RAL 9005 jet black
CR/NBR
50
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.632 PA7001L
50.632 PA7001L
M32x1.5
15 - 21
15
36
36
55.0
5
25.4
PA6 V-2
RAL 7001 silver grey
CR/NBR
25
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.632 PA7035L
50.632 PA7035L
M32x1.5
15 - 21
15
36
36
55.0
5
25.4
PA6 V-2
RAL 7035 light grey
CR/NBR
25
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.632 PA/SWL
50.632 PA/SWL
M32x1.5
15 - 21
15
36
36
55.0
5
25.6
PA6 V-2
RAL 9005 jet black
CR/NBR
25
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.640 PA7001L
50.640 PA7001L
M40x1.5
19 - 28
18
46
46
59.0
7.5
44.3
PA6 V-2
RAL 7001 silver grey
CR/NBR
CR
10
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.640 PA7035L
50.640 PA7035L
M40x1.5
19 - 28
18
46
46
59.0
7.5
44.5
PA6 V-2
RAL 7035 light grey
CR/NBR
CR
10
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.640 PA/SWL
50.640 PA/SWL
M40x1.5
19 - 28
18
46
46
59.0
7.5
43.9
PA6 V-2
RAL 9005 jet black
CR/NBR
CR
10
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.650 PA7001L
50.650 PA7001L
M50x1.5
27 - 35
18
55
55
67.5
7.5
69.5
PA6 V-2
RAL 7001 silver grey
CR/NBR
CR
5
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.650 PA7035L
50.650 PA7035L
M50x1.5
27 - 35
18
55
55
67.5
7.5
69.4
PA6 V-2
RAL 7035 light grey
CR/NBR
CR
5
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.650 PA/SWL
50.650 PA/SWL
M50x1.5
27 - 35
18
55
55
67.5
7.5
66.7
PA6 V-2
RAL 9005 jet black
CR/NBR
CR
5
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.663 PA7001L
50.663 PA7001L
M63x1.5
32 - 42
18
68
68
71.5
13
110.6
PA6 V-2
RAL 7001 silver grey
CR/NBR
CR
5
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.663 PA7035L
50.663 PA7035L
M63x1.5
32 - 42
18
68
68
71.5
13
116.7
PA6 V-2
RAL 7035 light grey
CR/NBR
CR
5
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.663 PA/SWL
50.663 PA/SWL
M63x1.5
32 - 42
18
68
68
71.5
13
112.1
PA6 V-2
RAL 9005 jet black
CR/NBR
CR
5
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求