SCSS-SUS304 (Stainless steel)
IWATA MFG. CO., LTD.
Standard Set Collars
With key groove type
With key groove type
Powered by
CAD模型選擇
{iwata/standard_set_collars/with_key_groove_type/with_key_groove_type/scss_sk_asmtab.prj},{NB=SCSS2515SK},{MAT=Stainless Steel},{B=25},{D=50},{F=8.5},{G=28.5},{W=1.5},{X=18},{Y=10},{M=M6x25},{BCX=15,16,20,25,30,35,40,45,50},{PPATH=assemblies/scss_sk_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
MAT
Material
ⁿ/ₐ
B
Inner diameter
[mm]
L
Length
[mm]
D
Outer diameter
[mm]
F
Width of key slot
[mm]
G
Height of key slot
[mm]
W
[mm]
X
[mm]
Y
[mm]
M
Set screw
ⁿ/ₐ
ORDERNUMBER
Order number
ⁿ/ₐ
SCSS1515SK
Stainless Steel
15
15
40
5.5
17.5
1.5
13
8
M6x20
SCSS1515SK
SCSS1615SK
Stainless Steel
16
15
40
5.5
18.5
1.5
13
8
M6x20
SCSS1615SK
SCSS2015SK
Stainless Steel
20
15
45
6.5
23.0
1.5
15
8
M6x20
SCSS2015SK
SCSS2515SK
Stainless Steel
25
15
50
8.5
28.5
1.5
18
10
M6x25
SCSS2515SK
SCSS3015SK
Stainless Steel
30
15
55
8.5
33.5
1.5
20
10
M6x25
SCSS3015SK
SCSS3515SK
Stainless Steel
35
15
60
10.5
38.8
2.0
23
12
M6x25
SCSS3515SK
SCSS4018SK
Stainless Steel
40
18
70
12.5
43.8
2.0
26
13
M8x30
SCSS4018SK
SCSS4518SK
Stainless Steel
45
18
75
14.5
49.0
3.0
28
14
M8x30
SCSS4518SK
SCSS5022SK
Stainless Steel
50
22
85
14.5
54.0
3.0
32
16
M10x35
SCSS5022SK
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求