SCSS- Chromate plating white (Steel S45C)
IWATA MFG. CO., LTD.
Standard Set Collars
Normal type
Powered by
CAD模型選擇
{iwata/standard_set_collars/normal_type/scss_u_asmtab.prj},{NB=SCSS1510U},{MAT=Steel,chromating},{B=15},{L=10},{D=32},{D1=4.5},{R=3.75},{W=1.5},{X=11.0},{Y=6},{SMX=U},{C=0.5},{NDM=4},{P=0.70},{P1=12},{PPATH=assemblies/ssepc_nt_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
MAT
Material
ⁿ/ₐ
B
Inner diameter
[mm]
L
Length
[mm]
D
Outer diameter
[mm]
D1
Diameter
[mm]
R
[mm]
W
[mm]
X
[mm]
Y
[mm]
M
Set screw
ⁿ/ₐ
SOB
Size of bolt
ⁿ/ₐ
ORDERNUMBER
Order number
ⁿ/ₐ
SCSS0808U
Steel,chromating
8
8
25
3.4
3.00
1.5
8.0
5
M3 x P0.5
M3 x 10
SCSS0808U
SCSS1010U
Steel,chromating
10
10
30
4.5
3.75
1.5
9.0
5
M4 x P0.7
M4 x 12
SCSS1010U
SCSS1210U
Steel,chromating
12
10
30
4.5
3.75
1.5
10.0
5
M4 x P0.7
M4 x 12
SCSS1210U
SCSS1310U
Steel,chromating
13
10
30
4.5
3.75
1.5
10.0
5
M4 x P0.7
M4 x 12
SCSS1310U
SCSS1510U
Steel,chromating
15
10
32
4.5
3.75
1.5
11.0
6
M4 x P0.7
M4 x 12
SCSS1510U
SCSS1610U
Steel,chromating
16
10
35
4.5
3.75
1.5
12.0
6
M4 x P0.7
M4 x 12
SCSS1610U
SCSS2010U
Steel,chromating
20
10
40
4.5
3.75
1.5
14.0
7
M4 x P0.7
M4 x 16
SCSS2010U
SCSS2512U
Steel,chromating
25
12
45
5.5
4.50
1.5
17.0
7
M5 x P0.8
M5 x 16
SCSS2512U
SCSS3015U
Steel,chromating
30
15
55
7.0
6.00
1.5
20.0
10
M6 x P1
M6 x 25
SCSS3015U
SCSS3515U
Steel,chromating
35
15
60
7.0
6.00
2.0
23.0
12
M6 x P1
M6 x 25
SCSS3515U
SCSS4018U
Steel,chromating
40
18
70
9.0
7.00
2.0
26.0
13
M8 x P1.25
M8 x 30
SCSS4018U
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求