LST - Swivel Clamp Connectors, Aluminum, with screw, steel zinc plated, Type OZ, without centring step (smooth)
Inocon
1 Connecting
1B Tube clamps
LST
Powered by
CAD模型選擇
{inocon/1_verbinden/1b_rohrklemmverbinder/lst/lst_oz.prj},{NB=Laschen-Klemmverbinder LST-B40-OZ-1-2},{PARTNUMBER=LST-B40-OZ-1-2},{FORM=OZ},{D1=B40},{D11=40},{B=65},{D2=10.5},{D3=M 10},{NDM3=10},{KDM3=8.157},{D4=M 10},{NDM4=10},{KDM4=8.157},{H=32.5},{K=74.0},{L1=148},{L2=77.5},{M=115},{S=17},{T=32.5},{Z=M10-50},{L3=-},{OBVIS=schwarz},{R1=1.500},{WEIGHT=0.7740},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
B
Swivel width
[mm]
D2
[mm]
K
[mm]
L1
[mm]
L2
[mm]
M
[mm]
S
[mm]
T
[mm]
Z
Screw location
ⁿ/ₐ
L3
Clamping lever
ⁿ/ₐ
OBVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Swivel clamp connector ba...
LST-B20-OZ-1-8
B20
40
8.5
42.5
92
52.0
72
13
20.0
M8-25
-
blank
0.2080
76090000
YES
Swivel clamp connector ba...
LST-B20-OZ-1-2
B20
40
8.5
42.5
92
52.0
72
13
20.0
M8-25
-
black
0.2080
76090000
YES
Swivel clamp connector ba...
LST-B25-OZ-1-8
B25
40
8.5
42.5
92
52.0
72
13
20.0
M8-25
63 | 78
blank
0.1870
76090000
YES
Swivel clamp connector ba...
LST-B25-OZ-1-2
B25
40
8.5
42.5
92
52.0
72
13
20.0
M8-25
63 | 78
black
0.1870
76090000
YES
Swivel clamp connector ba...
LST-B30-OZ-1-8
B30
40
8.5
42.5
92
52.0
72
13
20.0
M8-25
63 | 78
blank
0.1610
76090000
YES
Swivel clamp connector ba...
LST-B30-OZ-1-2
B30
40
8.5
42.5
92
52.0
72
13
20.0
M8-25
63 | 78
black
0.1610
76090000
YES
Swivel clamp connector ba...
LST-B40-OZ-1-8
B40
65
10.5
74.0
148
77.5
115
17
32.5
M10-50
-
blank
0.7060
76090000
YES
Swivel clamp connector ba...
LST-B40-OZ-1-2
B40
65
10.5
74.0
148
77.5
115
17
32.5
M10-50
-
black
0.7740
76090000
YES
Swivel clamp connector ba...
LST-B42-OZ-1-8
B42
65
10.5
74.0
148
77.5
115
17
32.5
M10-50
-
blank
0.7490
76090000
YES
Swivel clamp connector ba...
LST-B42-OZ-1-2
B42
65
10.5
74.0
148
77.5
115
17
32.5
M10-50
-
black
0.7490
76090000
YES
Swivel clamp connector ba...
LST-B45-OZ-1-8
B45
65
10.5
74.0
148
77.5
115
17
32.5
M10-50
78 | 92
blank
0.7260
76090000
YES
Swivel clamp connector ba...
LST-B45-OZ-1-2
B45
65
10.5
74.0
148
77.5
115
17
32.5
M10-50
78 | 92
black
0.7260
76090000
YES
Swivel clamp connector ba...
LST-B48-OZ-1-8
B48
65
10.5
74.0
148
77.5
115
17
32.5
M10-50
78 | 92
blank
0.6740
76090000
YES
Swivel clamp connector ba...
LST-B48-OZ-1-2
B48
65
10.5
74.0
148
77.5
115
17
32.5
M10-50
78 | 92
black
0.6740
76090000
YES
Swivel clamp connector ba...
LST-B50-OZ-1-8
B50
65
10.5
74.0
148
77.5
115
17
32.5
M10-50
78 | 92
blank
0.6510
76090000
YES
Swivel clamp connector ba...
LST-B50-OZ-1-2
B50
65
10.5
74.0
148
77.5
115
17
32.5
M10-50
78 | 92
black
0.6510
76090000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求