LSQ - Swivel Clamp Connectors, Aluminum, with screw, steel zinc plated, Type IV, with internal serration
Inocon
1 Connecting
1B Tube clamps
LSQ
Powered by
CAD模型選擇
{inocon/1_verbinden/1b_rohrklemmverbinder/lsq/lsq_iv.prj},{NB=Laschen-Klemmverbinder LSQ-B40-IV-1-2},{PARTNUMBER=LSQ-B40-IV-1-2},{FORM=IV},{D1=B40},{D11=40.000},{B=65},{BX=40.000},{D2=10.5},{D3=M 10},{D4=M 10},{K=65},{L1=148},{L2=65},{M=70},{S=17},{T=32.5},{Z=M10-50},{L3=92},{OBVIS=schwarz},{KLEMM=GN 911-M10-55},{WEIGHT=0.6830},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Bore
[mm]
B
Swivel width
[mm]
D2
[mm]
K
[mm]
L1
[mm]
L2
[mm]
M
[mm]
S
[mm]
T
[mm]
Z
Screw location
ⁿ/ₐ
L3
Clamping lever
[mm]
OBVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Swivel clamp connector ba...
LSQ-B20-IV-1-8
B20
40
8.5
40
95
40
43
13
20.0
M8-25
-
blank
0.1820
76090000
YES
Swivel clamp connector ba...
LSQ-B20-IV-1-2
B20
40
8.5
40
95
40
43
13
20.0
M8-25
-
black
0.1820
76090000
YES
Swivel clamp connector ba...
LSQ-B25-IV-1-8
B25
40
8.5
40
95
40
43
13
20.0
M8-25
63 | 78
blank
0.1620
76090000
YES
Swivel clamp connector ba...
LSQ-B25-IV-1-2
B25
40
8.5
40
95
40
43
13
20.0
M8-25
63 | 78
black
0.1620
76090000
YES
Swivel clamp connector ba...
LSQ-B30-IV-1-8
B30
40
8.5
40
95
40
43
13
20.0
M8-25
63 | 78
blank
0.1410
76090000
YES
Swivel clamp connector ba...
LSQ-B30-IV-1-2
B30
40
8.5
40
95
40
43
13
20.0
M8-25
63 | 78
black
0.1410
76090000
YES
Swivel clamp connector ba...
LSQ-B40-IV-1-8
B40
65
10.5
65
148
65
70
17
32.5
M10-50
92
blank
0.6830
76090000
YES
Swivel clamp connector ba...
LSQ-B40-IV-1-2
B40
65
10.5
65
148
65
70
17
32.5
M10-50
92
black
0.6830
76090000
YES
Swivel clamp connector ba...
LSQ-B42-IV-1-8
B42
65
10.5
65
148
65
70
17
32.5
M10-50
78 | 92
blank
0.6630
76090000
YES
Swivel clamp connector ba...
LSQ-B42-IV-1-2
B42
65
10.5
65
148
65
70
17
32.5
M10-50
78 | 92
black
0.6630
76090000
YES
Swivel clamp connector ba...
LSQ-B45-IV-1-8
B45
65
10.5
65
148
65
70
17
32.5
M10-50
78 | 92
blank
0.5220
76090000
YES
Swivel clamp connector ba...
LSQ-B45-IV-1-2
B45
65
10.5
65
148
65
70
17
32.5
M10-50
78 | 92
black
0.5220
76090000
YES
Swivel clamp connector ba...
LSQ-B48-IV-1-8
B48
65
10.5
65
148
65
70
17
32.5
M10-50
78 | 92
blank
0.5850
76090000
YES
Swivel clamp connector ba...
LSQ-B48-IV-1-2
B48
65
10.5
65
148
65
70
17
32.5
M10-50
78 | 92
black
0.5850
76090000
YES
Swivel clamp connector ba...
LSQ-B50-IV-1-8
B50
65
10.5
65
148
65
70
17
32.5
M10-50
78 | 92
blank
0.5630
76090000
YES
Swivel clamp connector ba...
LSQ-B50-IV-1-2
B50
65
10.5
65
148
65
70
17
32.5
M10-50
78 | 92
black
0.5630
76090000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求