KSU - Two-Way Connector Clamp, Aluminum, with screw, steel zinc plated
Inocon
1 Connecting
1B Tube clamps
KSU
Powered by
CAD模型選擇
{inocon/1_verbinden/1b_rohrklemmverbinder/ksu/ksu.prj},{NB=Kreuz-Klemmverbinder KSU-B30-B16-1-8},{PARTNUMBER=KSU-B30-B16-1-8},{D11=30},{NDM3=8},{KDM3=6.464},{NDM4=6},{KDM4=4.771},{K1=40},{K2=36},{L1=81.5},{L2=40},{L3=26},{M=27},{A3=9.000},{B3=17.200},{C3=6.500},{S3=8.000},{E3=3.000},{F3=4.500},{G3=6.000},{H3=3.120},{J3=0.750},{T3=13.000},{R3=9.000},{A4=7.000},{B4=11.800},{C4=5.000},{S4=6.000},{E4=2.500},{F4=3.000},{G4=4.670},{H4=2.500},{J4=0.600},{T4=10.000},{R4=7.000},{L4=25.000},{L5=30.570},{M1=32.000},{M2=22.500},{M33=21.870},{M3=22.000},{M4=14.000},{N1=8.720},{N2=3.570},{O2=17.000},{O1=21.000},{O11=10.500},{P=3.000},{N3=8.710},{L6=21.000},{RPL=9.000},{RPD=5.500},{WEIGHT=0.1240},{D1=B30},{D2=B16},{D22='B12','B14','B16','B18'}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
D2
Bore
ⁿ/ₐ
K1
Clamping length
[mm]
K2
Clamping length
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
M
[mm]
Z1
Screw location
ⁿ/ₐ
Z2
Screw location
ⁿ/ₐ
L4Z1
Clamping lever
[mm]
L4Z2
Clamping lever
[mm]
OBVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Two-Way Connector Clamp K...
KSU-B20-B10-1-8
B20
B10
40
36
81.5
40
26
27
M8-25
M6-20
-
63
blank
0.1770
76090000
YES
Two-Way Connector Clamp K...
KSU-B20-B10-1-2
B20
B10
40
36
81.5
40
26
27
M8-25
M6-20
-
63
black
0.1770
76090000
YES
Two-Way Connector Clamp K...
KSU-B20-B12-1-8
B20
B12
40
36
81.5
40
26
27
M8-25
M6-20
-
63
blank
0.1770
76090000
YES
Two-Way Connector Clamp K...
KSU-B20-B12-1-2
B20
B12
40
36
81.5
40
26
27
M8-25
M6-20
-
63
black
0.1770
76090000
YES
Two-Way Connector Clamp K...
KSU-B20-B14-1-8
B20
B14
40
36
81.5
40
26
27
M8-25
M6-20
-
63
blank
0.1740
76090000
YES
Two-Way Connector Clamp K...
KSU-B20-B14-1-2
B20
B14
40
36
81.5
40
26
27
M8-25
M6-20
-
63
black
0.1740
76090000
YES
Two-Way Connector Clamp K...
KSU-B20-B15-1-8
B20
B15
40
36
81.5
40
26
27
M8-25
M6-20
-
63
blank
0.1530
76090000
YES
Two-Way Connector Clamp K...
KSU-B20-B15-1-2
B20
B15
40
36
81.5
40
26
27
M8-25
M6-20
-
63
black
0.1530
76090000
YES
Two-Way Connector Clamp K...
KSU-B20-B16-1-8
B20
B16
40
36
81.5
40
26
27
M8-25
M6-20
-
63
blank
0.1690
76090000
YES
Two-Way Connector Clamp K...
KSU-B20-B16-1-2
B20
B16
40
36
81.5
40
26
27
M8-25
M6-20
-
63
black
0.1690
76090000
YES
Two-Way Connector Clamp K...
KSU-B20-B18-1-8
B20
B18
40
36
81.5
40
26
27
M8-25
M6-20
-
63
blank
0.1650
76090000
YES
Two-Way Connector Clamp K...
KSU-B20-B18-1-2
B20
B18
40
36
81.5
40
26
27
M8-25
M6-20
-
63
black
0.1650
76090000
YES
Two-Way Connector Clamp K...
KSU-B25-B10-1-8
B25
B10
40
36
81.5
40
26
27
M8-25
M6-20
63 | 78
63
blank
0.1630
76090000
YES
Two-Way Connector Clamp K...
KSU-B25-B10-1-2
B25
B10
40
36
81.5
40
26
27
M8-25
M6-20
63 | 78
63
black
0.1630
76090000
YES
Two-Way Connector Clamp K...
KSU-B25-B12-1-8
B25
B12
40
36
81.5
40
26
27
M8-25
M6-20
63 | 78
63
blank
0.1590
76090000
YES
Two-Way Connector Clamp K...
KSU-B25-B12-1-2
B25
B12
40
36
81.5
40
26
27
M8-25
M6-20
63 | 78
63
black
0.1590
76090000
YES
Two-Way Connector Clamp K...
KSU-B25-B14-1-8
B25
B14
40
36
81.5
40
26
27
M8-25
M6-20
63 | 78
63
blank
0.1560
76090000
YES
Two-Way Connector Clamp K...
KSU-B25-B14-1-2
B25
B14
40
36
81.5
40
26
27
M8-25
M6-20
63 | 78
63
black
0.1560
76090000
YES
Two-Way Connector Clamp K...
KSU-B25-B15-1-8
B25
B15
40
36
81.5
40
26
27
M8-25
M6-20
63 | 78
63
blank
0.1560
76090000
YES
Two-Way Connector Clamp K...
KSU-B25-B15-1-2
B25
B15
40
36
81.5
40
26
27
M8-25
M6-20
63 | 78
63
black
0.1560
76090000
YES
Two-Way Connector Clamp K...
KSU-B25-B16-1-8
B25
B16
40
36
81.5
40
26
27
M8-25
M6-20
63 | 78
63
blank
0.1560
76090000
YES
Two-Way Connector Clamp K...
KSU-B25-B16-1-2
B25
B16
40
36
81.5
40
26
27
M8-25
M6-20
63 | 78
63
black
0.1560
76090000
YES
Two-Way Connector Clamp K...
KSU-B25-B18-1-8
B25
B18
40
36
81.5
40
26
27
M8-25
M6-20
63 | 78
63
blank
0.1470
76090000
YES
Two-Way Connector Clamp K...
KSU-B25-B18-1-2
B25
B18
40
36
81.5
40
26
27
M8-25
M6-20
63 | 78
63
black
0.1470
76090000
YES
Two-Way Connector Clamp K...
KSU-B30-B10-1-8
B30
B10
40
36
81.5
40
26
27
M8-25
M6-20
63 | 78
63
blank
0.1770
76090000
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求