SL - self-aligning nut adaptor
INKOMA-GROUP
screw jacks/ bevel gearboxes
Accessories for HSG & KSH
Powered by
CAD模型選擇
{inkoma/getriebe/zubehoer/sl.prj},{NB=SL-4},{TYP=SL-4},{DK=55.000},{D=35.000},{D1=128.000},{D2=100.000},{F=78.000},{H=40.000},{H1=5.000},{H2=20.000},{L=176.000},{L1=116.000},{DK1=M12},{DK1N=12.000},{DK1K=10.110},{AUSF=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TYP
order code
ⁿ/ₐ
F
hole circle diameter
[mm]
H
total height
[mm]
L
overall length
[mm]
SL-0
SL-0
38.000
19.000
83.000
SL-1
SL-1
48.000
23.000
100.000
SL-2
SL-2
55.000
28.000
122.000
SL-3
SL-3
65.000
35.000
138.000
SL-4
SL-4
78.000
40.000
176.000
SL-5
SL-5
105.000
55.000
218.000
SL-200
SL-200
140.000
85.000
282.000
SL-300
SL-300
180.000
95.000
334.000
SL-400
SL-400
200.000
95.000
405.000
SL-500
SL-500
230.000
105.000
474.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求