GSK - rod end bearing
INKOMA-GROUP
screw jacks/ bevel gearboxes
Accessories for HSG & KSH
Powered by
CAD模型選擇
{inkoma/getriebe/zubehoer/gsk.prj},{NB=GSK-4},{TYP=GSK-4},{AUSFHSG=5.000},{GSKANBAUHSG=0.000},{DK=30.000},{DK1=M30x2},{DK1N=30.000},{DK1K=27.840},{B=37.000},{B1=25.000},{D=70.000},{D1=50.000},{D2=34.800},{L=145.000},{L1=110.000},{L2=15.000},{L3=51.000},{SW=41.000},{D3=40.000},{L4=74.600},{AUSF=4.000},{AUSFKSH=0.000},{GSKANBAU=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TYP
order code
ⁿ/ₐ
DK1
inside thread
ⁿ/ₐ
L
overall length
[mm]
GSK-0
GSK-0
M10
57.000
GSK-1
GSK-1
M12
66.000
GSK-2
GSK-2
M14
75.000
GSK-3
GSK-3
M20x1.5
102.000
GSK-4
GSK-4
M30x2
145.000
GSK-5
GSK-5
M36x2
165.000
GSK-200
GSK-200
M56x4
280.000
GSK-KSH-1
GSK-KSH-1
M18x1.5
94.000
GSK-KSH-2
GSK-KSH-2
M30x2
145.000
GSK-KSH-3
GSK-KSH-3
M36x2
165.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求