目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
D20.02 - Multirange blind rivet
IMS UNIVERSAL Fastening elements
D - Fixing of facings, metal sheets and profiles
D20 Blind rivet
Powered by
CAD模型選擇
{ims_verbindungstechnik/d/d20_blindniete/d20_02.prj},{NB=IMS 040034460BLIND RIVET 4,8 X 11,0 STEEL / STEEL ZINC-PLATED UNCOLOURED PASSIVATED(4.91)},{CNSORDERNO=040034460},{ARTCODE=BLINDNIETE 4,8 x 11,0 STAHL / STAHL VZ FL PASS},{BL=4.90},{BLX=[4.90:5.00]},{BD=1.00},{BDX=[1.00:6.00]},{A=4.80},{B=11.00},{C=9.80},{D=1.45},{SCHERBRUCHLAST=4415},{ZUGBRUCHLAST=3826},{CNSMASSEXACT=3.99},{CNSMATNO=KOMBI-MATERIAL},{CNSMAT=M},{FARBE=S},{V=6},{FORM=0},{FORMX=0},{XX=0},{AX1=0.000},{R=0.0},{CNSORDERNOOLD=04034460}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
BLX
Hole size
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
SCHERBRUCHLAST
Shear breaking load
[N]
ZUGBRUCHLAST
Tensile breaking load
[N]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
IMS 040232080 / MULTIRANG...
040232080
MULTIRANGE BLIND RIVET 3,...
[3.30:3.50]
[0.50:4.80]
3.20
8.00
6.40
1.10
750
1000
0.01
COMBINED MATERIAL
AL
IMS 040232110 / MULTIRANG...
040232110
MULTIRANGE BLIND RIVET 3,...
[3.30:3.50]
[4.00:8.00]
3.20
11.00
6.40
1.10
750
1000
0.01
COMBINED MATERIAL
AL
IMS 040047060 / MULTIRANG...
040047060
MULTIRANGE BLIND RIVET 4,...
4.10
[1.20:6.40]
4.00
9.50
7.90
1.20
1120
1650
1.61
COMBINED MATERIAL
AL
IMS 040240100 / MULTIRANG...
040240100
MULTIRANGE BLIND RIVET 4 ...
[4.10:4.30]
[1.20:6.30]
4.00
10.00
8.00
1.40
1200
1600
1.68
COMBINED MATERIAL
AL
IMS 040240130 / MULTIRANG...
040240130
MULTIRANGE BLIND RIVET 4 ...
[4.10:4.30]
[4.00:9.60]
4.00
13.00
8.00
1.40
1200
1600
0.01
COMBINED MATERIAL
AL
IMS 040240170 / MULTIRANG...
040240170
MULTIRANGE BLIND RIVET 4,...
[4.10:4.30]
[6.40:12.70]
4.00
17.00
8.00
1.40
1200
1600
0.01
COMBINED MATERIAL
AL
IMS 040034460 / BLIND RIV...
040034460
BLIND RIVET 4,8 X 11,0 ST...
[4.90:5.00]
[1.00:6.00]
4.80
11.00
9.80
1.45
4415
3826
3.99
COMBINED MATERIAL
M
IMS 040009380 / BLIND RIV...
040009380
BLIND RIVET 4,8 X 10 ALUM...
[4.90:5.10]
[1.50:6.00]
4.80
10.00
16.00
1.80
1470
2400
3.10
COMBINED MATERIAL
AL
IMS 040248100 / MULTIRANG...
040248100
MULTIRANGE BLIND RIVET 4,...
[4.90:5.10]
[1.60:6.30]
4.80
10.00
9.60
1.60
1600
2200
2.50
COMBINED MATERIAL
AL
IMS 040044190 / BLIND RIV...
040044190
BLIND RIVET 4,8 X 11,3 ST...
[4.90:5.10]
[3.50:6.00]
4.80
11.30
9.30
1.30
5500
5000
2.50
COMBINED MATERIAL
A2
IMS 040248150 / MULTIRANG...
040248150
MULTIRANGE BLIND RIVET 4,...
[4.90:5.10]
[4.80:11.10]
4.80
15.00
9.60
1.60
1600
2200
3.09
COMBINED MATERIAL
AL
IMS 040006960 / BLIND RIV...
040006960
BLIND RIVET 4,8 X 17,0 AL...
[4.90:5.10]
[6.50:12.50]
4.80
17.00
16.00
1.80
1470
2400
3.52
COMBINED MATERIAL
AL
IMS 040009330 / BLIND RIV...
040009330
BLIND RIVET 4,8 X 25,0 AL...
[4.90:5.10]
[12.00:19.50]
4.80
25.00
16.00
1.80
1470
2400
3.52
COMBINED MATERIAL
AL
IMS 040248250 / MULTIRANG...
040248250
MULTIRANGE BLIND RIVET 4,...
[4.90:5.10]
[12.70:19.80]
4.80
25.00
9.60
1.60
1600
2200
3.94
COMBINED MATERIAL
AL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求