目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
D12.02 Form 3 - Interior trim clip (head not round)
IMS UNIVERSAL Fastening elements
D - Fixing of facings, metal sheets and profiles
D12 Interior trim clip
Powered by
CAD模型選擇
{ims_verbindungstechnik/d/d12_innenverkleidungsclip/d12_02_form_3.prj},{NB=IMS 380091410INNENVERKLEIDUNGSCLIP POM FARBLOS / GRAU(8.20.7)},{V=45},{CNSORDERNO=380091410},{FORM=d12_02_form_3.jpg},{ARTCODE=INNENVERKLEIDUNGSCLIP POM FARBLOS / GRAU},{BL=8.20},{BLX=8.20},{BD=0.70},{BDX=[0.70:1.50]},{A=12.50},{B=6.00},{C=2.20},{D=14.90},{E=10.50},{CNSMASSEXACT=1.02},{CNSMATNO=KUNSTSTOFF},{CNSMAT=POM},{FARBE=N},{CNSORDERNOOLD=38091410}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
BLX
Hole size
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
IMS 380034300 / INNENVERK...
380034300
INTERIOR TRIM CLIP Ø 5,0 ...
5.00
[0.70:0.80]
5.40
3.00
2.20
6.00
9.10
0.22
Plastic
POM
S
IMS 380091810 / INNENVERK...
380091810
INTERIOR TRIM CLIP BLACK
7.60
0.70
12.50
6.00
2.20
14.90
14.50
0.99
Plastic
KOMBI
S
IMS 380013080 / INNENVERK...
380013080
INTERIOR TRIM CLIP NATURA...
8.00
[0.70:2.80]
12.00
6.00
2.80
18.00
14.25
0.99
Plastic
POM
N
IMS 380091390 / INNENVERK...
380091390
INTERIOR TRIM CLIP POM NA...
8.20
[0.70:1.50]
12.50
6.00
2.20
14.90
10.50
1.05
Plastic
POM
N
IMS 380091410 / INNENVERK...
380091410
INTERIOR TRIM CLIP POM NA...
8.20
[0.70:1.50]
12.50
6.00
2.20
14.90
10.50
1.02
Plastic
POM
N
IMS 380091230 / INNENVERK...
380091230
INTERIOR TRIM CLIP POM NA...
8.20
[0.70:1.50]
12.50
6.00
2.20
14.90
14.50
0.77
Plastic
POM
N
IMS 380111250 / INNENVERK...
380111250
INTERIOR TRIM CLIP POM NA...
8.20
[0.70:2.50]
12.50
6.00
2.20
18.00
14.50
1.30
Plastic
KOMBI
N
IMS 380111630 / INNENVERK...
380111630
INTERIOR TRIM CLIP POM GR...
8.20
[0.70:2.50]
12.50
6.00
2.20
18.00
14.90
1.20
Plastic
POM
GR
IMS 380092420 / INNENVERK...
380092420
INTERIOR TRIM CLIP Ø 8,2 ...
8.20
[0.70:3.00]
12.50
6.00
2.20
18.00
14.80
1.21
Plastic
POM
OR
IMS 380040640 / INNENVERK...
380040640
INTERIOR TRIM CLIP POM NA...
[8.80:9.10]
[0.70:1.00]
10.00
6.00
2.80
18.00
14.25
0.94
Plastic
POM
N
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求