目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
D02.01 - Impact rivet
IMS UNIVERSAL Fastening elements
D - Fixing of facings, metal sheets and profiles
D02 Impact rivet
Powered by
CAD模型選擇
{ims_verbindungstechnik/d/d02_schlagniet/d02_01_schlagniet.prj},{NB=IMS 930083930SCHLAGNIET 6,5 - 6,7 MM POM DUNKELGRAU(6.53)},{CNSORDERNO=930083930},{FORM=1},{ARTCODE=SCHLAGNIET 6,5 - 6,7 MM POM DUNKELGRAU},{FORMX=1},{BL=6.50},{BLX=[6.5:6.7]},{BL1=-},{BD=3.00},{BDX=[3.00:6.00]},{A=18},{B=1.50},{C=10.00},{CNSMASSEXACT=0.84},{CNSMATNO=Kunststoff},{CNSMAT=POM},{XX=93083930},{FARBE=DG},{AX1=1.000},{CNSORDERNOOLD=93083930}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
BLX
Hole size
[mm]
BL1
Hole size
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
C
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material code
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
IMS 930007420 / SCHLAGNIE...
930007420
IMPACT RIVET Ø 4,9 - 5,0 ...
[4.9:5]
-
[4:4.5]
7.00 x 9.80
2.00
5.90
0.27
Plastic
POM
S
IMS 930062780 / SCHLAGNIE...
930062780
IMPACT RIVET Ø 4,9 - 5,1 ...
[4.9:5.1]
-
[3:4]
20
2.80
7.00
0.66
Plastic
POM
S
IMS 930092410 / SCHLAGNIE...
930092410
IMPACT RIVET Ø 6,2 MM POM...
[6.2]
-
[5.8:6.2]
17.5
1.50
10.00
0.79
Plastic
POM
S
IMS 930083930 / SCHLAGNIE...
930083930
IMPACT RIVET Ø 6,5 - 6,7 ...
[6.5:6.7]
-
[3.00:6.00]
18
1.50
10.00
0.84
Plastic
POM
DG
IMS 930062770 / SCHLAGNIE...
930062770
IMPACT RIVET Ø 7,4 - 7,6 ...
[7.4:7.6]
-
[4.5:6]
22
2.80
9.20
1.11
Plastic
PPO
S
IMS 930061270 / SCHLAGNIE...
930061270
IMPACT RIVET Ø 7,4 - 7,6 ...
[7.4:7.6]
-
[6.1:8]
22
2.80
11.70
1.21
Plastic
KOMBI
S
IMS 93006127A / SCHLAGNIE...
93006127A
IMPACT RIVET Ø 7,4 -7,6 ...
[7.4:7.6]
-
[6.1:8]
22
2.80
11.70
1.21
Plastic
POM
G
IMS 930062790 / SCHLAGNIE...
930062790
SCRIVET SQUARE 8,0 X 8,0 ...
0
8.00 x 8.00
[3.5:4.5]
15.00 x 15.00
3.00
7.30
1.23
Plastic
POM
S
IMS 930110810 / SCHLAGNIE...
930110810
IMPACT RIVET Ø 8,1 - 8,3 ...
[8.10:8.30]
-
[2.5:7.5]
20
3.10
10.30
1.33
Plastic
PA 66
S
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求