目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
C07.03 - Quicky with cap
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C07 Quicky
Powered by
CAD模型選擇
{ims_verbindungstechnik/c/c07_quicky/c07_03.prj},{NB=IMS 1005107BRQUICKY WITH CAP 5/12 MM STAINLESS STEEL A2},{V=5},{CNSORDERNO=1005107BR},{ARTCODE=QUICKY CK67 MIT KAPPE A2 5/12 MM},{D=5.00},{A=12.00},{B=4.50},{S=0.20},{CNSMASSEXACT=0.70},{CNSMATNO=CK 67},{CNSOBFL=1},{CNSORDERNOOLD=105107BR}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
D
[mm]
A
[mm]
B
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material code
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 100078670 / QUICKY Ø ...
100078670
QUICKY Ø 1.4 - 1.65 MM WI...
2.00
10.00
3.8
-
0.00
A2
1
IMS 1005102BR / QUICKY WI...
1005102BR
QUICKY WITH CAP 2,5/7,5 M...
2.50
7.50
3.00
0.20
0.20
CK 67
1
IMS 1005103BR / QUICKY WI...
1005103BR
QUICKY WITH CAP 3/10 MM S...
3.00
10.00
3.50
0.30
0.50
CK 67
1
IMS 100009370 / QUICKY WI...
100009370
QUICKY WITH CAP FOR BOLT ...
4.00
11.50
4.50
0.25
0.50
CK 67
2
IMS 1005108BR / QUICKY WI...
1005108BR
QUICKY WITH CAP 4/16 MM S...
4.00
16.00
5.00
0.30
1.20
CK 67
1
IMS 1005107BR / QUICKY WI...
1005107BR
QUICKY WITH CAP 5/12 MM S...
5.00
12.00
4.50
0.20
0.70
CK 67
1
IMS 1005109BR / QUICKY WI...
1005109BR
QUICKY WITH CAP 5/16 MM S...
5.00
16.00
5.00
0.30
1.20
CK 67
1
IMS 1005110BR / QUICKY WI...
1005110BR
QUICKY WITH CAP 6/16 MM S...
6.00
16.00
5.00
0.30
1.18
CK 67
1
IMS 1005112BR / QUICKY WI...
1005112BR
QUICKY WITH CAP 8/16 MM S...
8.00
16.00
5.00
0.30
1.09
CK 67
1
IMS 100070660 / QUICKY Ø ...
100070660
QUICKY Ø 6,0MM ESTAINLESS...
6.00
16.00
6.30
0.30
0.10
1.4310
4
IMS 100069520 / QUICKY WI...
100069520
QUICKY WITH CAP 10/19 MM ...
10.00
19.00
6.50
0.30
1.53
CK 67
1
IMS 100069050 / QUICKY Ø ...
100069050
QUICKY Ø 10,0 MM CK 67 OI...
10.00
22.00
7.00
0.30
0.10
CK 67
3
IMS 100074260 / QUICKY Ø ...
100074260
QUICKY Ø 12,0MM CK 67 OIL...
12.00
22.00
7.00
0.30
2.17
CK 67
3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求