目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
C06.01 Form 2 - Grommet closed
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C06 Grommet
Powered by
CAD模型選擇
{ims_verbindungstechnik/c/c06_tulle/c06_01_form_2.prj},{NB=IMS 340052350GROMMET TPV NATURAL(8.90.7)},{V=24},{CNSORDERNO=340052350},{FORM=c0601_form2.jpg},{ARTCODE=TULLE TPV FARBLOS},{BL=8.90},{BLX=[8.90:9.10]},{BD=0.70},{BDX=[0.70:1.00]},{A=13.00},{B=1.20},{C=11.40},{D=9.20},{E=7.40},{CNSMASSEXACT=0.20},{CNSMATNO=Kunstoff},{CNSMAT=TPV},{FARBE=N},{VER=1},{CNSORDERNOOLD=34052350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Article code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
IMS 340110770 / GROMMET P...
340110770
GROMMET PP NATURAL
12.00
1.00
19.00
8.50
6.70
0.31
Plastic
PP
IMS 340091900 / GROMMET P...
340091900
GROMMET PA 66 BLACK
13.00
1.60
12.20
6.70
5.30
0.31
Plastic
PA 66
IMS 340046670 / GROMMET T...
340046670
GROMMET TEEE NATURAL
14.00
1.80
10.30
9.00
4.80
0.40
Plastic
TPE-E
IMS 340091890 / RUBBER GR...
340091890
RUBBER GROMMET SEBS BLACK
12.00
1.60
12.70
9.00
3.50
0.64
Plastic
SEBS
IMS 340044050 / GROMMET T...
340044050
GROMMET TPV GREEN
13.00
1.20
11.40
9.20
7.40
0.20
Plastic
TPV
IMS 340052350 / GROMMET T...
340052350
GROMMET TPV NATURAL
13.00
1.20
11.40
9.20
7.40
0.20
Plastic
TPV
IMS 340040090 / GROMMET E...
340040090
GROMMET E / BA BLACK
12.50
1.30
15.20
9.50
6.90
0.45
Plastic
EBA
IMS 340069320 / GROMMET P...
340069320
GROMMET PE 271 BLACK
12.50
1.30
15.20
9.50
6.90
0.39
Plastic
PE 271
IMS 340052260 / GROMMET T...
340052260
GROMMET TPE BLACK
13.00
1.20
11.80
9.50
7.70
0.30
Plastic
TPE
IMS 340110350 / GROMMET P...
340110350
GROMMET PE LD NATURAL
15.00
2.50
12.00
11.10
6.80
0.55
Plastic
PE LD
IMS 340111360 / GROMMET P...
340111360
GROMMET PE LD NATURAL
15.00
2.50
12.00
11.10
7.20
0.59
Plastic
PE LD
IMS 340079720 / GROMMET P...
340079720
GROMMET PBT NATURAL
15.00
1.00
7.00
9.7
4.5
0.40
Plastic
PBT
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求