目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
B03.01 Form 6 - U clip
IMS UNIVERSAL Fastening elements
B - Fixing of mouldings, coverings and protective strips
B03 U clip
Powered by
CAD模型選擇
{ims_verbindungstechnik/b/b03_u_klammer/u_klammer_form_6.prj},{NB=IMS 370068840U CLIP SPECIAL 2,0 MM METAL CONTAINING ANTI-CORROSION COATING 2.1 SLVER(2)},{CNSORDERNO=370068840},{FORM=form_6.jpg},{FORMX=6},{ARTCODE=U-KLAMMER SPEZIAL 2,0 MM MKB 2.1 SI},{BD=2.00},{BDX=[2.00]},{A=3.20},{B=35.00},{C=15.50},{D=3.30},{E=20.00},{S=0.50},{CNSMASSEXACT=3.80},{CNSMATNO=Federstahl CK 67},{CNSOBFL=MKB SI},{XX=1},{AX1=0.000},{CNSORDERNOOLD=37068840}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
BDX
Thickness
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 370071640 / U CLIP SP...
370071640
U CLIP SPECIAL 0,5 - 2,0 ...
[0.50:2.00]
3.00
33.00
7.60
6.10
12.80
0.40
1.94
Spring steel CK 67
MKB SW
IMS 370075620 / U CLIP SP...
370075620
U CLIP SPECIAL 1,2 - 1,6 ...
[1.20:1.60]
1.80
8.00
6.90
1.50
10.30
0.40
0.80
Spring steel CK 67
MKB SI GZ
IMS 370065540 / U CLIP SP...
370065540
U CLIP SPECIAL 1,5 - 3,0 ...
[1.50:3.20]
3.20
22.00
8.00
6.40
20.00
0.55
1.63
Spring steel CK 67
VZ GL
IMS 370068840 / U CLIP SP...
370068840
U CLIP SPECIAL 2,0 MM MET...
[2.00]
3.20
35.00
15.50
3.30
20.00
0.50
3.80
Spring steel CK 67
MKB SI
IMS 370064830 / U CLIP WI...
370064830
U CLIP WITH HOLD DOWN DEV...
[2.00:3.00]
3.20
30.00
12.50
6.50
26.50
0.60
4.07
Spring steel CK 67
MKB ANT
IMS 370061120 / U CLIP WI...
370061120
U CLIP WITH HOLD DOWN DEV...
[2.00:3.00]
3.20
30.00
12.50
7.00
26.50
0.60
4.01
Spring steel CK 67
MKB ANT
IMS 37006505A / U CLIP SP...
37006505A
U CLIP SPECIAL 3,0 - 4,0 ...
[3.00:4.00]
4.20
33.00
12.40
6.60
16.30
0.60
3.80
Spring steel CK 67
MAGNI
IMS 370065050 / U CLIP SP...
370065050
U CLIP SPECIAL 3,0 - 4,0 ...
[3.00:4.00]
4.20
33.00
12.40
6.70
16.30
0.60
3.98
Spring steel CK 67
VZ FL PASS
IMS 370061090 / U-CLIP SP...
370061090
U-CLIP SPEZIAL 4,5 - 5,5 ...
[4.50:5.50]
6.25
20.00
15.80
6.70
22.60
0.60
2.95
Spring steel CK 67
VZ FL PASS
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求