目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
B03.01 Form 2 - U clip
IMS UNIVERSAL Fastening elements
B - Fixing of mouldings, coverings and protective strips
B03 U clip
Powered by
CAD模型選擇
{ims_verbindungstechnik/b/b03_u_klammer/u_klammer_form_2.prj},{NB=IMS 370005690U CLIP FOR ALUMINIUM CASE TIN-PLATED(1.25)},{CNSORDERNO=370005690},{FORM=form_2.jpg},{FORMX=2},{ARTCODE=U-KLAMMER FUER ALUGEHAEUSE SN},{BD=1.25},{BDX=[1.25:1.75]},{A=2.00},{B=18.00},{C=10.40},{S=0.35},{CNSMASSEXACT=0.900},{CNSMATNO=Federstahl CK 67},{CNSOBFL=SN},{XX=35},{AX1=2.000},{CNSORDERNOOLD=37005690}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 370076600 / U-CLIP 3,...
370076600
U-CLIP 3,5 - 3,8 MM METAL...
3.50
54.00
18.70
0.70
8.750
Spring steel CK 67
MKB SI
IMS 370006600 / U CLIP WI...
370006600
U CLIP WITH HOLD DOWN DEV...
1.00
18.00
7.50
0.30
0.570
Spring steel CK 67
VZ FL
IMS 370060660 / U CLIP WI...
370060660
U CLIP WITH HOLD DOWN DEV...
1.00
13.00
8.50
0.50
0.860
Spring steel CK 67
PHO
IMS 37006066A / U CLIP WI...
37006066A
U CLIP WITH HOLD DOWN DEV...
1.00
13.00
8.50
0.50
0.900
Spring steel C67S
VZ FL PASS
IMS 370065210 / U CLIP 0,...
370065210
U CLIP 0,8 - 1,2 MM METAL...
1.40
15.00
6.30
0.35
0.460
Spring steel CK 67
MKB SI
IMS 37006521A / U CLIP 0,...
37006521A
U CLIP 0,8 - 1,2 MM ZINC-...
1.40
15.00
6.30
0.35
0.470
Spring steel CK 67
VZ
IMS 37006521B / U CLIP 0,...
37006521B
U CLIP 0,8 - 1,2 MM METAL...
1.40
15.00
6.30
0.35
0.460
Spring steel CK 67
MKB SI GZ
IMS 370070290 / U CLIP ME...
370070290
U CLIP METAL CONTAINING A...
1.30
11.00
6.70
0.40
0.430
Spring steel CK 67
MKB SW
IMS 370062490 / U CLIP WI...
370062490
U CLIP WITH HOLD DOWN DEV...
1.40
18.00
10.00
0.40
1.160
Spring steel CK 67
MKB SI
IMS 370006360 / U CLIP DI...
370006360
U CLIP DIP PARAFFINED
1.50
18.00
8.50
0.30
0.630
Spring steel CK 67
TAUCHPARAF
IMS 370065970 / U CLIP 1,...
370065970
U CLIP 1,0 - 1,5 MM METAL...
2.00
13.00
8.50
0.50
0.770
Spring steel CK 67
MKB SI
IMS 370063150 / U CLIP WI...
370063150
U CLIP WITH HOLD DOWN DEV...
2.00
14.00
7.50
0.40
0.720
Spring steel CK 67
PHO LACK SW
IMS 37006315A / U CLIP WI...
37006315A
U CLIP WITH HOLD DOWN DEV...
2.00
14.00
7.50
0.40
0.730
Spring steel CK 67
MKB ANT
IMS 370069210 / U CLIP WI...
370069210
U CLIP WITH HOLD DOWN DEV...
1.80
13.00
9.20
0.35
0.620
Spring steel CK 67
MKB SI
IMS 370009210 / U-CLIP PH...
370009210
U-CLIP PHOSPHATED IMPREGN...
2.00
18.00
8.40
0.40
0.900
Spring steel CK 67
PHO IMP
IMS 370061310 / U CLIP WI...
370061310
U CLIP WITH HOLD DOWN DEV...
2.00
18.00
10.40
0.40
1.160
Spring steel CK 67
PHO IMP
IMS 370066120 / U CLIP WI...
370066120
U CLIP WITH HOLD DOWN DEV...
2.00
18.00
10.40
0.40
1.160
Spring steel CK 67
VZ FL PASS
IMS 370066060 / U-CLIP ZI...
370066060
U-CLIP ZINC-PLATED
2.50
13.00
9.20
0.35
0.670
Spring steel CK 67
VZ
IMS 370065990 / U-CLIP WI...
370065990
U-CLIP WITH HOLD DOWN DEV...
2.80
13.00
9.20
0.35
0.700
Spring steel CK 67
MKB SI
IMS 370069120 / U CLIP WI...
370069120
U CLIP WITH HOLD DOWN DEV...
2.80
13.00
9.20
0.35
0.720
Spring steel CK 67
VZ FL PASS
IMS 37006599A / U CLIP WI...
37006599A
U CLIP WITH HOLD DOWN DEV...
2.80
13.00
9.20
0.35
0.700
Spring steel CK 67
MKB SW
IMS 37006912A / U CLIP WI...
37006912A
U CLIP WITH HOLD DOWN DEV...
2.80
13.00
9.20
0.35
0.680
Spring steel CK 67
MKB SI
IMS 370069020 / U-CLIP WI...
370069020
U-CLIP WITH HOLD DOWN DEV...
2.80
13.00
9.30
0.40
0.760
Spring steel CK 67
MKB SI
IMS 370005690 / U CLIP FO...
370005690
U CLIP FOR ALUMINIUM CASE...
2.00
18.00
10.40
0.35
0.900
Spring steel CK 67
SN
IMS 370060190 / U CLIP WI...
370060190
U CLIP WITH HOLD DOWN DEV...
2.00
18.00
10.40
0.35
1.010
Spring steel CK 67
MKB SW
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求