目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
A04.02 Form 2 - Rod holder
IMS UNIVERSAL Fastening elements
A - Fixing of cables, pipes and hoses
A04 Rod holder
Powered by
CAD模型選擇
{ims_verbindungstechnik/a/a04_stangenhalter/a04_02_stangenhalter_form_2.prj},{NB=IMS 130072180LEITUNGSHALTER FI 8,0 - 9,6 MM PA 66 SCHWARZ(800)},{CNSORDERNO=130072180},{VERS=6},{FORM=a04_02_form_2.jpg},{ARTCODE=LEITUNGSHALTER FI 8,0 - 9,6 MM PA 66 SCHWARZ},{A1=8.00},{A1X=[8.00:9.60]},{A2=0.00},{A2X=0},{BL=0},{BLX=0},{BL2=M 6},{BD=0},{BDX=0},{CNSMASSEXACT=0.75},{CNSMATNO=KUNSTSTOFFE},{CNSMAT=PA 66 },{FARBE=S},{CNSORDERNOOLD=13072180}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Article code
ⁿ/ₐ
BL2
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material code
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
IMS 130068490 / STANGENHA...
130068490
ROD HOLDER Ø 3,0 - 13,0 M...
M 8
3.42
PLASTICS
PA 6
IMS 130075640 / STANGENHA...
130075640
ROD HOLDER Ø 4,0 - 12,0 M...
M 6
2.64
PLASTICS
PA 46
IMS 130077430 / STANGENHA...
130077430
ROD HOLDER Ø 4,9 - 5,1 MM...
-
0.90
PLASTICS
PA 66
IMS 131000720 / STANGENHA...
131000720
ROD HOLDER Ø 0.8 - 6.0 MM...
-
1.80
PLASTICS
PA 66
IMS 130007850 / STANGENHA...
130007850
ROD HOLDER Ø 6,8 - 7,4 MM...
-
0.85
PLASTICS
PA 66
IMS 130072180 / LEITUNGSH...
130072180
PIPE HOLDER Ø 8,0 - 9,6 M...
M 6
0.75
PLASTICS
PA 66
IMS 130064490 / STANGENHA...
130064490
ROD HOLDER Ø 9,6 - 10,2 M...
-
1.19
PLASTICS
PA 6
IMS 130072420 / STANGENHA...
130072420
ROD HOLDER Ø 9,6 - 10,2 M...
-
1.40
PLASTICS
PA 66
IMS 130065500 / STANGENHA...
130065500
ROD HOLDER
-
1.60
PLASTICS
PA 6
IMS 130009390 / STANGENHA...
130009390
ROD HOLDER PLASTIC Ø 11,5...
-
1.60
PLASTICS
PA 66
IMS 130062340 / STANGENHA...
130062340
ROD HOLDER PLASTIC Ø 15,5...
-
2.43
PLASTICS
PA 66
IMS 130063850 / STANGENHA...
130063850
ROD HOLDER Ø 15,5 - 18,6 ...
-
2.31
PLASTICS
PA 6
IMS 131000120 / LEITUNGSH...
131000120
PIPE HOLDER Ø6,5 MM PA 66...
-
0.75
PLASTICS
PA 66
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求