Strd - Single Row Ball Slewing Rings
IMO
Slewing rings
Metric units
Ball slewing rings
Untoothed
Powered by
CAD模型選擇
{imo/slewing20rings/metric20units/ball20slewing20rings/untoothed/strd.prj},{NB=10-250371-0-00181},{NB_LINA=10-250371-0-00181},{DIIR=286.0},{LI=320.0},{NI=16},{DAIR=371.0},{HIR=54.0},{DIAR=371.0},{LA=438},{NA=16},{DAAR=471.00},{HAR=54.0},{G=41.0},{H=63},{NVMAX=107.8},{NHMAX=107.8},{C0RAD=392},{C0AX=1050},{CRAD=298},{CAX=346},{DWGNR=10-250371/0-00181},{DESIGN=Precision version},{DIZIR=285 +0.05/-0.05},{DBIR=M16},{MATIR=C45N},{DIZAR=},{DBAR=M16},{DAZAR=473 +0.05/-0.05},{MATAR=C45N},{CTN=84828000},{ECLASS=23051490},{PDF=Datasheet_Other Standard Ball Slewing Rings},{DEFAULTSORTATTR=262},{PDFTOOPEN=https://www.imo.de/fileadmin/user_upload/downloads/drehverbindungen-industrie/imo_weitere_standard-kugeldrehverbindungen-en.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
DWGNR
Drawing number
ⁿ/ₐ
DESIGN
Design variant
ⁿ/ₐ
DIIR
(di) Inside-Ø (IR)
[mm]
DIZIR
(diZ) Inside-Ø (IR_Spigot)
[mm]
LI
(Li) Pitch circle-Ø (IR)
[mm]
NI
(ni) No. of holes (IR)
ⁿ/ₐ
DBIR
Bolt size (IR)
[mm]
DAIR
(da) Outside-Ø (IR)
[mm]
HIR
Height (IR)
[mm]
MATIR
Material (IR)
ⁿ/ₐ
DIAR
(Di) Inside-Ø (OR)
[mm]
DIZAR
(DiZ) Inside-Ø (OR_Spigot)
[mm]
LA
(La) Pitch circle-Ø (OR)
[mm]
NA
(na) No. of holes (OR)
ⁿ/ₐ
DBAR
Bolt size (OR)
[mm]
DAAR
(Da) Outside-Ø (OR)
[mm]
DAZAR
(DaZ) Outside-Ø (OR_Spigot)
[mm]
HAR
Height (OR)
[mm]
MATAR
Material (OR)
ⁿ/ₐ
G
Weight
[kg]
H
Total height
[mm]
NVMAX
Max. Speed (vertical axis)
[1/min]
NHMAX
Max. Speed (horizontal axis)
[1/min]
C0RAD
(Co rad) Stat. radial load rating
[kN]
C0AX
(Co ax) Stat. axial load rating
[kN]
CRAD
(C rad) Dyn. radial load rating
[kN]
CAX
(C ax) Dyn. axial load rating
[kN]
CTN
Custom Tarifs Number
ⁿ/ₐ
ECLASS
E-Class Classification
ⁿ/ₐ
10-120120-0-03659
10-120120/0-03659
Precision version
70.0
69 +0.08/+0.02
90.0
6
M8
118.0
30.0
C45N
120.0
120 +0.09
148
6
M8
170.00
170 -0.04
29.0
C45N
4.0
30
333.3
333.3
29
78
43
50
84828000
23051490
10-160179-0-06672
10-160179/0-06672
Standard design
124.5
144.5
12
M12
178.0
30.0
C45N
180.0
214
12
M12
234.00
30.0
C45N
7.0
35
223.5
223.5
78
209
89
103
84828000
23051490
10-200220-0-03351
10-200220/0-03351
Precision version
138.0
140 +0.06
170.0
10
M16
219.0
41.0
C45N
221.0
270
10
M16
302.00
300 +0.08
41.0
C45N
16.0
46
181.8
181.8
181
485
177
205
84828000
23051490
10-120222-0-02710
10-120222/0-02710
Standard design
140.0
170.0
12
M16
224.0
30.0
C45N
220.0
270
12
M16
300.00
30.0
C45N
11.0
36
180.2
180.2
156
417
86
100
84828000
23051490
10-200260-0-02448
10-200260/0-02448
Standard design
191.0
215.0
16
M12
259.0
41.0
C45N
261.0
305
16
M12
329.00
41.0
C45N
15.0
46
153.8
153.8
151
403
143
166
84828000
23051490
10-220308-0-00270
10-220308/0-00270
Standard design
230.0
259.0
28
M12
306.0
58.0
C45N
310.0
358
24
M12
390.00
58.0
C45N
28.0
65
129.9
129.9
185
494
172
200
84828000
23051490
10-160325-0-03997
10-160325/0-03997
Standard design
270.0
290.0
24
M10
326.0
30.0
C45N
324.0
360
24
M10
380.00
30.0
C45N
12.0
35
122.0
122.0
142
380
114
132
84828000
23051490
10-250371-0-00181
10-250371/0-00181
Precision version
286.0
285 +0.05/-0.05
320.0
16
M16
371.0
54.0
C45N
371.0
438
16
M16
471.00
473 +0.05/-0.05
54.0
C45N
41.0
63
107.8
107.8
392
1050
298
346
84828000
23051490
10-250380-0-03908
10-250380/0-03908
Standard design
275.0
307.0
16
M16
381.0
50.0
C45N
379.0
453
16
M16
485.00
50.0
C45N
43.0
55
105.3
105.3
282
755
226
263
84828000
23051490
10-220404-0-04475
10-220404/0-04475
Standard design
336.0
360.0
30
M12
402.0
41.0
C45N
406.0
450
29
M12
474.00
41.0
C45N
22.0
46
99.0
99.0
242
649
193
225
84828000
23051490
10-320474-0-03498
10-320474/0-03498
Precision version
370.0
375 +0.40
410.0
24
M16
472.0
63.0
C45N
476.0
540
24
M16
577.00
575 -0.40
63.0
C45N
68.0
75
84.4
84.4
381
1019
319
371
84828000
23051490
10-320550-0-05642
10-320550/0-05642
Standard design
450.0
485.0
24
M20
548.0
65.0
42CrMo4V
552.0
615
24
M20
650.00
65.0
42CrMo4V
75.0
75
72.7
72.7
514
1377
339
394
84828000
23051490
10-320574-0-05823
10-320574/0-05823
Precision version
479.0
480 +0.15
508.0
35
M16
574.0
64.0
C45N
574.0
640
36
M16
672.00
670 -0.10/-0.25
64.0
C45N
77.0
77
69.7
69.7
537
1437
344
400
84828000
23051490
10-320675-0-05584
10-320675/0-05584
Precision version
573.0
574 +0.07
604.0
35
M16
673.0
73.0
42CrMo4V
682.0
682 +0.08
753
36
M16
816.00
73.0
42CrMo4V
131.0
90
59.3
59.3
899
2406
486
565
84828000
23051490
10-320680-0-00928
10-320680/0-00928
Precision version
560 +0.20/-0.20
605.0
24
M20
680.0
73.0
C45N
680.0
680 +0.20/-0.20
755
24
M20
800.00
73.0
C45N
120.0
82
58.8
58.8
636
1702
365
425
84828000
23051490
10-320780-0-00367
10-320780/0-00367
Standard design
666.0
710.0
32
M20
778.0
76.0
C45N
782.0
858
32
M20
900.00
76.0
C45N
125.0
85
51.3
51.3
730
1952
385
448
84828000
23051490
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求