您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
1XX - Single Row Ball Slewing Rings
IMO
Slewing rings
Metric units
Ball slewing rings
Internal toothed
Powered by
CAD模型選擇
{imo/slewing20rings/metric20units/ball20slewing20rings/internal20toothed/1xx.prj},{NB=12-201091-1-02273},{NB_LINA=12-201091-1-02273},{DIIR=984.0},{LI=1055.0},{NI=48},{DAIR=MIN},{HIR=44.0},{DIAR=1095.5},{LA=1140},{NA=48},{DAAR=1166.00},{HAR=44.0},{G=91.0},{H=56},{NVMAX=9.2},{NHMAX=4.6},{C0RAD=673},{C0AX=1572},{CRAD=224},{CAX=225},{D0=1000},{M=8},{Z2=125},{X2=0.00},{B2=44.0},{FZMAX=50.5},{FZNORM=28.00},{DWGNR=12-201091/1-02273},{DESIGN=Precision version},{DBIR=M12},{DAZIR=1091 -0.17},{MATIR=C45N},{DBAR=M12},{DAZAR=1164.5 -0.17},{MATAR=C45N},{CTN=84828000},{ECLASS=23051490},{PDF=Datasheet_Single Row Ball Slewing Rings},{DEFAULTSORTATTR=133},{PDFTOOPEN=https://www.imo.de/fileadmin/user_upload/downloads/drehverbindungen-industrie/imo_dkugeldrehverbindungen_einreihig-en.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DWGNR
Drawing number
ⁿ/ₐ
DESIGN
Design variant
ⁿ/ₐ
DIIR
(di) Inside-Ø (IR)
[mm]
LI
(Li) Pitch circle-Ø (IR)
[mm]
NI
(ni) No. of holes (IR)
ⁿ/ₐ
DBIR
Bolt size (IR)
[mm]
DAIR
(da) Outside-Ø (IR)
[mm]
DAZIR
(daZ) Outside-Ø (IR_Spigot)
[mm]
HIR
Height (IR)
[mm]
MATIR
Material (IR)
ⁿ/ₐ
DIAR
(Di) Inside-Ø (OR)
[mm]
LA
(La) Pitch circle-Ø (OR)
[mm]
NA
(na) No. of holes (OR)
ⁿ/ₐ
DBAR
Bolt size (OR)
[mm]
DAAR
(Da) Outside-Ø (OR)
[mm]
DAZAR
(DaZ) Outside-Ø (OR_Spigot)
[mm]
HAR
Height (OR)
[mm]
MATAR
Material (OR)
ⁿ/ₐ
G
Weight
[kg]
H
Total height
[mm]
NVMAX
Max. Speed (vertical axis)
[1/min]
NHMAX
Max. Speed (horizontal axis)
[1/min]
C0RAD
(Co rad) Stat. radial load rating
[kN]
C0AX
(Co ax) Stat. axial load rating
[kN]
CRAD
(C rad) Dyn. radial load rating
[kN]
CAX
(C ax) Dyn. axial load rating
[kN]
D0
(do) Pitch circle-Ø
[mm]
M
(m) Module
[mm]
Z2
(z2) Number of teeth
ⁿ/ₐ
X2
(x2) Addendum modification coeff.
ⁿ/ₐ
B2
(b2) Gear width
[mm]
FZMAX
(fz max) Max. permissible tooth force
[kN]
FZNORM
(fz norm) Permissible tooth force
[kN]
CTN
Custom Tarifs Number
ⁿ/ₐ
ECLASS
E-Class Classification
ⁿ/ₐ
12-200311-1-02202
12-200311/1-02202
Standard design
225.0
275.0
24
M12
312.5
44.0
C45N
315.5
360
20
M12
386.00
44.0
C45N
22.0
56
128.6
64.3
192
448
140
140
235
5
47
0.00
44.0
22.7
11.90
84828000
23051490
12-200411-1-02212
12-200411/1-02212
Standard design
325.0
375.0
24
M12
412.5
44.0
C45N
415.5
460
24
M12
486.00
44.0
C45N
31.0
56
97.3
48.7
254
592
156
156
335
5
67
0.00
44.0
22.7
11.90
84828000
23051490
12-200541-1-02222
12-200541/1-02222
Standard design
444.0
505.0
32
M12
542.5
44.0
C45N
545.5
590
32
M12
616.00
44.0
C45N
43.0
56
73.9
37.0
334
780
173
174
456
6
76
0.00
44.0
32.9
17.50
84828000
23051490
12-200641-1-02232
12-200641/1-02232
Standard design
546.0
605.0
36
M12
642.5
44.0
C45N
645.5
690
36
M12
716.00
44.0
C45N
50.0
56
62.4
31.2
395
924
184
185
558
6
93
0.00
44.0
32.9
17.50
84828000
23051490
12-200741-1-02242
12-200741/1-02242
Standard design
648.0
705.0
40
M12
742.5
44.0
C45N
745.5
790
40
M12
816.00
44.0
C45N
57.0
56
54.0
27.0
457
1068
194
195
660
6
110
0.00
44.0
32.9
17.50
84828000
23051490
12-200841-1-02252
12-200841/1-02252
Standard design
736.0
805.0
40
M12
842.5
44.0
C45N
845.5
890
40
M12
916.00
44.0
C45N
69.0
56
47.6
23.8
519
1212
204
205
752
8
94
0.00
44.0
50.5
28.00
84828000
23051490
12-200941-1-02262
12-200941/1-02262
Standard design
840.0
905.0
44
M12
942.5
44.0
C45N
945.5
990
44
M12
1016.00
44.0
C45N
75.0
56
42.5
21.3
580
1356
213
214
856
8
107
0.00
44.0
50.5
28.00
84828000
23051490
12-201091-1-02272
12-201091/1-02272
Standard design
984.0
1055.0
48
M12
1092.5
44.0
C45N
1095.5
1140
48
M12
1166.00
44.0
C45N
91.0
56
36.7
18.3
673
1572
224
225
1000
8
125
0.00
44.0
50.5
28.00
84828000
23051490
12-200311-1-02203
12-200311/1-02203
Precision version
225.0
275.0
24
M12
311 -0.08
44.0
C45N
315.5
360
24
M12
386.00
384.5 -0.09
44.0
C45N
22.0
56
32.2
16.1
192
448
140
140
235
5
47
0.00
44.0
22.7
11.90
84828000
23051490
12-200411-1-02213
12-200411/1-02213
Precision version
325.0
375.0
24
M12
411 -0.10
44.0
C45N
415.5
460
24
M12
486.00
484.5 -0.10
44.0
C45N
31.0
56
24.3
12.2
254
592
156
156
335
5
67
0.00
44.0
22.7
11.90
84828000
23051490
12-200541-1-02223
12-200541/1-02223
Precision version
444.0
505.0
32
M12
541 -0.11
44.0
C45N
545.5
590
32
M12
616.00
614.5 -0.11
44.0
C45N
43.0
56
18.5
9.2
334
780
173
174
456
6
76
0.00
44.0
32.9
17.50
84828000
23051490
12-200641-1-02233
12-200641/1-02233
Precision version
546.0
605.0
36
M12
641 -0.13
44.0
C45N
645.5
690
36
M12
716.00
714.5 -0.13
44.0
C45N
50.0
56
15.6
7.8
395
924
184
185
558
6
93
0.00
44.0
32.9
17.50
84828000
23051490
12-200741-1-02243
12-200741/1-02243
Precision version
648.0
705.0
40
M12
741 -0.13
44.0
C45N
745.5
790
40
M12
816.00
814.5 -0.14
44.0
C45N
57.0
56
13.5
6.7
457
1068
194
195
660
6
110
0.00
44.0
32.9
17.50
84828000
23051490
12-200841-1-02253
12-200841/1-02253
Precision version
736.0
805.0
40
M12
841 -0.14
44.0
C45N
845.5
890
40
M12
916.00
914.5 -0.14
44.0
C45N
69.0
56
11.9
5.9
519
1212
204
205
752
8
94
0.00
44.0
50.5
28.00
84828000
23051490
12-200941-1-02263
12-200941/1-02263
Precision version
840.0
905.0
44
M12
941 -0.14
44.0
C45N
945.5
990
44
M12
1016.00
1014.5 -0.17
44.0
C45N
75.0
56
10.6
5.3
580
1356
213
214
856
8
107
0.00
44.0
50.5
28.00
84828000
23051490
12-201091-1-02273
12-201091/1-02273
Precision version
984.0
1055.0
48
M12
1091 -0.17
44.0
C45N
1095.5
1140
48
M12
1166.00
1164.5 -0.17
44.0
C45N
91.0
56
9.2
4.6
673
1572
224
225
1000
8
125
0.00
44.0
50.5
28.00
84828000
23051490
12-250455-1-04210
12-250455/1-04210
Standard design
304.0
394.0
18
M20
453.0
71.0
C45N
457.0
515
18
M20
555.00
54.0
C45N
64.0
80
87.9
44.0
453
1213
249
289
320
8
40
0.00
71.0
64.0
32.00
84828000
23051490
12-250555-1-04220
12-250555/1-04220
Standard design
416.0
494.0
20
M20
553.0
71.0
C45N
557.0
615
20
M20
655.00
54.0
C45N
76.0
80
72.1
36.0
553
1480
268
311
432
8
54
0.00
71.0
64.0
32.00
84828000
23051490
12-250655-1-04230
12-250655/1-04230
Standard design
512.0
594.0
24
M20
653.0
71.0
C45N
657.0
715
24
M20
755.00
54.0
C45N
102.0
80
61.1
30.5
653
1746
284
331
528
8
66
0.00
71.0
64.0
32.00
84828000
23051490
12-250755-1-04240
12-250755/1-04240
Standard design
610.0
694.0
24
M20
753.0
71.0
C45N
757.0
815
24
M20
855.00
54.0
C45N
119.0
80
53.0
26.5
752
2013
300
349
630
10
63
0.00
71.0
86.0
47.00
84828000
23051490
12-250855-1-03210
12-250855/1-03210
Standard design
710.0
794.0
28
M20
853.0
71.0
C45N
857.0
915
28
M20
955.00
54.0
C45N
137.0
80
46.8
23.4
852
2280
316
367
730
10
73
0.00
71.0
86.0
47.00
84828000
23051490
12-250955-1-03220
12-250955/1-03220
Standard design
810.0
894.0
30
M20
953.0
71.0
C45N
957.0
1015
30
M20
1055.00
54.0
C45N
149.0
80
41.9
20.9
952
2546
328
382
830
10
83
0.00
71.0
86.0
47.00
84828000
23051490
12-251055-1-03230
12-251055/1-03230
Standard design
910.0
994.0
30
M20
1053.0
71.0
C45N
1057.0
1115
30
M20
1155.00
54.0
C45N
165.0
80
37.9
19.0
1051
2813
340
396
930
10
93
0.00
71.0
86.0
47.00
84828000
23051490
12-251155-1-03240
12-251155/1-03240
Standard design
1010.0
1094.0
36
M20
1153.0
71.0
C45N
1157.0
1215
36
M20
1255.00
54.0
C45N
180.0
80
34.6
17.3
1151
3080
351
409
1030
10
103
0.00
71.0
86.0
47.00
84828000
23051490
12-251255-1-03250
12-251255/1-03250
Standard design
1110.0
1194.0
42
M20
1253.0
71.0
C45N
1257.0
1315
42
M20
1355.00
54.0
C45N
195.0
80
31.9
15.9
1240
3346
364
424
1130
10
113
0.00
71.0
86.0
47.00
84828000
23051490
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求