9XX - Ball Slewing Rings with flange rings
IMO
Slewing rings
Metric units
Ball slewing rings
External toothed
Powered by
CAD模型選擇
{imo/slewing20rings/metric20units/ball20slewing20rings/external20toothed/9xx.prj},{NB=91-200541-1-07123},{NB_LINA=91-200541-1-07123},{DIIR=MIN},{LI=462.0},{NI=14},{B=499},{DAIR=542.5},{HIR=44.0},{DIAR=547.0},{LA=585},{NA=14},{DAAR=640.80},{HAR=44.0},{G=42.0},{H=56},{NVMAX=18.5},{NHMAX=9.2},{C0RAD=155},{C0AX=362},{CRAD=173},{CAX=174},{D0=630},{M=6},{Z2=105},{X2=0.00},{B2=44.0},{FZMAX=32.7},{FZNORM=17.50},{DWGNR=91-200541/1-07123},{DESIGN=Precision version},{DIZIR=435 +0.10},{DBIR=M16},{MATIR=C45N},{DIZAR=547 +0.11},{DBAR=M12},{MATAR=C45N},{CTN=84828000},{ECLASS=23051490},{PDF=Datasheet_Ball Slewing Rings with flange rings},{DEFAULTSORTATTR=34}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
DWGNR
Drawing number
ⁿ/ₐ
DESIGN
Design variant
ⁿ/ₐ
DIIR
(di) Inside-Ø (IR)
[mm]
DIZIR
(diZ) Inside-Ø (IR_Spigot)
[mm]
LI
(Li) Pitch circle-Ø (IR)
[mm]
NI
(ni) No. of holes (IR)
ⁿ/ₐ
DBIR
Bolt size (IR)
[mm]
B
(b) Inside-Ø (IR_Flange)
[mm]
DAIR
(da) Outside-Ø (IR)
[mm]
HIR
Height (IR)
[mm]
MATIR
Material (IR)
ⁿ/ₐ
DIAR
(Di) Inside-Ø (OR)
[mm]
DIZAR
(DiZ) Inside-Ø (OR_Spigot)
[mm]
LA
(La) Pitch circle-Ø (OR)
[mm]
NA
(na) No. of holes (OR)
ⁿ/ₐ
DBAR
Bolt size (OR)
[mm]
DAAR
(Da) Outside-Ø (OR)
[mm]
HAR
Height (OR)
[mm]
MATAR
Material (OR)
ⁿ/ₐ
G
Weight
[kg]
H
Total height
[mm]
NVMAX
Max. Speed (vertical axis)
[1/min]
NHMAX
Max. Speed (horizontal axis)
[1/min]
C0RAD
(Co rad) Stat. radial load rating
[kN]
C0AX
(Co ax) Stat. axial load rating
[kN]
CRAD
(C rad) Dyn. radial load rating
[kN]
CAX
(C ax) Dyn. axial load rating
[kN]
D0
(do) Pitch circle-Ø
[mm]
M
(m) Module
[mm]
Z2
(z2) Number of teeth
ⁿ/ₐ
X2
(x2) Addendum modification coeff.
ⁿ/ₐ
B2
(b2) Gear width
[mm]
FZMAX
(fz max) Max. permissible tooth force
[kN]
FZNORM
(fz norm) Permissible tooth force
[kN]
CTN
Custom Tarifs Number
ⁿ/ₐ
ECLASS
E-Class Classification
ⁿ/ₐ
91-200311-1-07102
91-200311/1-07102
Standard design
204.0
232.0
12
M16
269
312.5
44.0
C45N
315.5
355
10
M12
404.00
44.0
C45N
23.0
56
128.6
64.3
89
208
140
140
395
5
79
0.00
44.0
23.5
11.75
84828000
23051490
91-200411-1-07112
91-200411/1-07112
Standard design
304.0
332.0
12
M16
369
412.5
44.0
C45N
415.5
455
10
M12
504.00
44.0
C45N
30.0
56
97.3
48.7
118
275
156
156
495
5
99
0.00
44.0
23.5
11.75
84828000
23051490
91-200541-1-07122
91-200541/1-07122
Standard design
434.0
462.0
14
M16
499
542.5
44.0
C45N
545.5
585
14
M12
640.80
44.0
C45N
42.0
56
73.9
37.0
155
362
173
174
630
6
105
0.00
44.0
32.7
17.50
84828000
23051490
91-200641-1-07132
91-200641/1-07132
Standard design
534.0
562.0
16
M16
599
642.5
44.0
C45N
645.5
685
16
M12
742.80
44.0
C45N
53.0
56
62.4
31.2
184
429
184
185
732
6
122
0.00
44.0
32.7
17.50
84828000
23051490
91-200741-1-07142
91-200741/1-07142
Standard design
634.0
662.0
16
M16
699
742.5
44.0
C45N
745.5
785
18
M12
838.80
44.0
C45N
56.0
56
54.0
27.0
212
496
194
195
828
6
138
0.00
44.0
32.7
17.50
84828000
23051490
91-200841-1-07152
91-200841/1-07152
Standard design
734.0
762.0
18
M16
799
842.5
44.0
C45N
845.5
885
18
M12
950.40
44.0
C45N
68.0
56
47.6
23.8
241
563
204
205
936
8
117
0.00
44.0
50.3
27.90
84828000
23051490
91-200941-1-07162
91-200941/1-07162
Standard design
834.0
862.0
20
M16
899
942.5
44.0
C45N
945.5
985
20
M12
1046.40
44.0
C45N
75.0
56
42.5
21.3
269
630
213
214
1032
8
129
0.00
44.0
50.3
27.90
84828000
23051490
91-201091-1-07172
91-201091/1-07172
Standard design
984.0
1012.0
20
M16
1049
1092.5
44.0
C45N
1095.5
1135
22
M12
1198.40
44.0
C45N
87.0
56
36.7
18.3
312
730
224
225
1184
8
148
0.00
44.0
50.3
27.90
84828000
23051490
91-200311-1-07103
91-200311/1-07103
Precision version
205 +0.07
232.0
12
M16
269
312.5
44.0
C45N
317.0
317 +0.09
355
10
M12
404.00
44.0
C45N
23.0
56
32.2
16.1
89
208
140
140
395
5
79
0.00
44.0
23.5
11.75
84828000
23051490
91-200411-1-07113
91-200411/1-07113
Precision version
305 +0.08
332.0
12
M16
369
412.5
44.0
C45N
417.0
417 +0.10
455
10
M12
504.00
44.0
C45N
30.0
56
24.3
12.2
118
275
156
156
495
5
99
0.00
44.0
23.5
11.75
84828000
23051490
91-200541-1-07123
91-200541/1-07123
Precision version
435 +0.10
462.0
14
M16
499
542.5
44.0
C45N
547.0
547 +0.11
585
14
M12
640.80
44.0
C45N
42.0
56
18.5
9.2
155
362
173
174
630
6
105
0.00
44.0
32.7
17.50
84828000
23051490
91-200641-1-07133
91-200641/1-07133
Precision version
535 +0.11
562.0
16
M16
599
642.5
44.0
C45N
647.0
647 +0.13
685
16
M12
742.80
44.0
C45N
53.0
56
15.6
7.8
184
429
184
185
732
6
122
0.00
44.0
32.7
17.50
84828000
23051490
91-200741-1-07143
91-200741/1-07143
Precision version
635 +0.13
662.0
16
M16
699
742.5
44.0
C45N
747.0
747 +0.13
785
18
M12
838.80
44.0
C45N
56.0
56
13.5
6.7
212
496
194
195
828
6
138
0.00
44.0
32.7
17.50
84828000
23051490
91-200841-1-07153
91-200841/1-07153
Precision version
735 +0.13
762.0
18
M16
799
842.5
44.0
C45N
847.0
847 +0.14
885
18
M12
950.40
44.0
C45N
68.0
56
11.9
5.9
241
563
204
205
936
8
117
0.00
44.0
50.3
27.90
84828000
23051490
91-200941-1-07163
91-200941/1-07163
Precision version
835 +0.14
862.0
20
M16
899
942.5
44.0
C45N
947.0
947 +0.14
985
20
M12
1046.40
44.0
C45N
75.0
56
10.6
5.3
269
630
213
214
1032
8
129
0.00
44.0
50.3
27.90
84828000
23051490
91-201091-1-07173
91-201091/1-07173
Precision version
985 +0.14
1012.0
20
M16
1049
1092.5
44.0
C45N
1097.0
1097 +0.17
1135
22
M12
1198.40
44.0
C45N
87.0
56
9.2
4.6
312
730
224
225
1184
8
148
0.00
44.0
50.3
27.90
84828000
23051490
91-320955-1-06115
91-320955/1-06115
Standard design
805.0
845.0
30
M20
893
955.0
71.0
C45N
955.0
1016
30
M20
1096.20
71.0
C45N
165.0
90
41.9
20.9
1029
2754
411
479
1080
9
120
0.00
71.0
65.0
36.00
84828000
23051490
91-321055-1-06125
91-321055/1-06125
Standard design
905.0
945.0
30
M20
993
1055.0
71.0
C45N
1055.0
1116
30
M20
1198.00
71.0
C45N
183.0
90
37.9
19.0
1137
3043
427
497
1180
10
118
0.00
71.0
76.0
43.00
84828000
23051490
91-321155-1-06135
91-321155/1-06135
Standard design
1005.0
1045.0
36
M20
1093
1155.0
71.0
C45N
1155.0
1216
36
M20
1298.00
71.0
C45N
200.0
90
34.6
17.3
1245
3331
442
514
1280
10
128
0.00
71.0
76.0
43.00
84828000
23051490
91-321255-1-06145
91-321255/1-06145
Standard design
1105.0
1145.0
42
M20
1193
1255.0
71.0
C45N
1255.0
1316
42
M20
1398.00
71.0
C45N
216.0
90
31.9
15.9
1353
3619
456
531
1380
10
138
0.00
71.0
76.0
43.00
84828000
23051490
91-321355-1-06155
91-321355/1-06155
Standard design
1205.0
1245.0
42
M20
1293
1355.0
71.0
C45N
1355.0
1416
42
M20
1498.00
71.0
C45N
234.0
90
29.5
14.8
1460
3908
469
546
1480
10
148
0.00
71.0
76.0
43.00
84828000
23051490
91-321455-1-06165
91-321455/1-06165
Standard design
1305.0
1345.0
48
M20
1393
1455.0
71.0
C45N
1455.0
1516
48
M20
1598.00
71.0
C45N
250.0
90
27.5
13.7
1568
4196
482
561
1580
10
158
0.00
71.0
76.0
43.00
84828000
23051490
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1XX - Single Row Ball Slewing Rings
IMO
28.03.2024
Strd - Single Row Ball Slewing Rings
IMO
28.03.2024
1XX - Single Row Ball Slewing Rings
IMO
16.04.2024
1XX - Single Row Ball Slewing Rings
IMO
28.03.2024
Strd - Single Row Ball Slewing Rings
IMO
28.03.2024
Strd - Single Row Ball Slewing Rings
IMO
28.03.2024
Strd - Single Row Ball Slewing Rings
IMO
16.04.2024
5XX - Roller / Ball Combination Slewing Rings
IMO
28.03.2024
1XX - Single Row Ball Slewing Rings
IMO
28.03.2024
WD-L - Slew Drive light series
IMO
28.03.2024
8XX - Double Axial Slewing Rings
IMO
28.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求