1XX - Single Row Ball Slewing Rings
IMO
Slewing rings
Metric units
Ball slewing rings
External toothed
Powered by
CAD模型選擇
{imo/slewing20rings/metric20units/ball20slewing20rings/external20toothed/1xx.prj},{NB=11-200411-1-02113},{NB_LINA=11-200411-1-02113},{DIIR=342.0},{LI=368.0},{NI=24},{DAIR=412.5},{HIR=44.0},{DIAR=417.0},{LA=455},{NA=20},{DAAR=504.00},{HAR=44.0},{G=32.0},{H=56},{NVMAX=24.3},{NHMAX=12.2},{C0RAD=254},{C0AX=592},{CRAD=156},{CAX=156},{D0=495},{M=5},{Z2=99},{X2=0.00},{B2=44.0},{FZMAX=23.5},{FZNORM=11.75},{DWGNR=11-200411/1-02113},{DESIGN=Precision version},{DIZIR=343.5 +0.09},{DBIR=M12},{MATIR=C45N},{DIZAR=417 +0.10},{DBAR=M12},{MATAR=C45N},{CTN=84828000},{ECLASS=23051490},{PDF=Datasheet_Single Row Ball Slewing Rings},{DEFAULTSORTATTR=119},{PDFTOOPEN=https://www.imo.de/fileadmin/user_upload/downloads/drehverbindungen-industrie/imo_dkugeldrehverbindungen_einreihig-en.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DWGNR
Drawing number
ⁿ/ₐ
DESIGN
Design variant
ⁿ/ₐ
DIIR
(di) Inside-Ø (IR)
[mm]
DIZIR
(diZ) Inside-Ø (IR_Spigot)
[mm]
LI
(Li) Pitch circle-Ø (IR)
[mm]
NI
(ni) No. of holes (IR)
ⁿ/ₐ
DBIR
Bolt size (IR)
[mm]
DAIR
(da) Outside-Ø (IR)
[mm]
HIR
Height (IR)
[mm]
MATIR
Material (IR)
ⁿ/ₐ
DIAR
(Di) Inside-Ø (OR)
[mm]
DIZAR
(DiZ) Inside-Ø (OR_Spigot)
[mm]
LA
(La) Pitch circle-Ø (OR)
[mm]
NA
(na) No. of holes (OR)
ⁿ/ₐ
DBAR
Bolt size (OR)
[mm]
DAAR
(Da) Outside-Ø (OR)
[mm]
HAR
Height (OR)
[mm]
MATAR
Material (OR)
ⁿ/ₐ
G
Weight
[kg]
H
Total height
[mm]
NVMAX
Max. Speed (vertical axis)
[1/min]
NHMAX
Max. Speed (horizontal axis)
[1/min]
C0RAD
(Co rad) Stat. radial load rating
[kN]
C0AX
(Co ax) Stat. axial load rating
[kN]
CRAD
(C rad) Dyn. radial load rating
[kN]
CAX
(C ax) Dyn. axial load rating
[kN]
D0
(do) Pitch circle-Ø
[mm]
M
(m) Module
[mm]
Z2
(z2) Number of teeth
ⁿ/ₐ
X2
(x2) Addendum modification coeff.
ⁿ/ₐ
B2
(b2) Gear width
[mm]
FZMAX
(fz max) Max. permissible tooth force
[kN]
FZNORM
(fz norm) Permissible tooth force
[kN]
CTN
Custom Tarifs Number
ⁿ/ₐ
ECLASS
E-Class Classification
ⁿ/ₐ
11-160100-1-08100
11-160100/1-08100
Standard design
40.0
60.0
6
M10
97.0
30.0
C45N
103.0
140
6
M10
180.00
30.0
C45N
5.0
35
800.0
400.0
51
103
71
61
172
4
43
0.00
30.0
16.0
9.00
84828000
23051490
11-160200-1-08110
11-160200/1-08110
Standard design
140.0
160.0
12
M10
197.0
30.0
C45N
203.0
240
12
M10
280.00
30.0
C45N
9.0
35
400.0
200.0
101
207
99
85
272
4
68
0.00
30.0
17.0
9.20
84828000
23051490
11-160300-1-08120
11-160300/1-08120
Standard design
240.0
260.0
20
M10
297.0
30.0
C45N
303.0
340
20
M10
380.00
30.0
C45N
14.0
35
266.7
133.3
152
310
117
101
372
4
93
0.00
30.0
17.8
9.20
84828000
23051490
11-160400-1-08130
11-160400/1-08130
Standard design
340.0
360.0
24
M10
397.0
30.0
C45N
403.0
440
24
M10
480.00
30.0
C45N
18.0
35
200.0
100.0
203
414
130
112
472
4
118
0.00
30.0
18.0
9.40
84828000
23051490
11-160500-1-08140
11-160500/1-08140
Standard design
440.0
460.0
28
M10
497.0
30.0
C45N
503.0
540
28
M10
580.00
30.0
C45N
22.0
35
160.0
80.0
253
517
142
122
572
4
143
0.00
30.0
18.5
9.40
84828000
23051490
11-160100-1-08103
11-160100/1-08103
Precision version
40.0
42 +0.04
60.0
6
M10
97.0
30.0
C45N
103.0
140
6
M10
180.00
30.0
C45N
5.0
35
100.0
50.0
51
103
71
61
172
4
43
0.00
30.0
16.0
9.00
84828000
23051490
11-160200-1-08113
11-160200/1-08113
Precision version
140.0
142 +0.06
160.0
12
M10
197.0
30.0
C45N
203.0
240
12
M10
280.00
30.0
C45N
9.0
35
50.0
25.0
101
207
99
85
272
4
68
0.00
30.0
17.0
9.20
84828000
23051490
11-160300-1-08123
11-160300/1-08123
Precision version
240.0
242 +0.07
260.0
20
M10
297.0
30.0
C45N
303.0
340
20
M10
380.00
30.0
C45N
14.0
35
33.3
16.7
152
310
117
101
372
4
93
0.00
30.0
17.8
9.20
84828000
23051490
11-160400-1-08133
11-160400/1-08133
Precision version
340.0
342 +0.09
360.0
24
M10
397.0
30.0
C45N
403.0
440
24
M10
480.00
30.0
C45N
18.0
35
25.0
12.5
203
414
130
112
472
4
118
0.00
30.0
18.0
9.40
84828000
23051490
11-160500-1-08143
11-160500/1-08143
Precision version
440.0
442 +0.10
460.0
28
M10
497.0
30.0
C45N
503.0
540
28
M10
580.00
30.0
C45N
22.0
35
20.0
10.0
253
517
142
122
572
4
143
0.00
30.0
18.5
9.40
84828000
23051490
11-200311-1-02102
11-200311/1-02102
Standard design
242.0
268.0
20
M12
312.5
44.0
C45N
315.5
355
20
M12
404.00
44.0
C45N
23.0
56
128.6
64.3
192
448
140
140
395
5
79
0.00
44.0
23.5
11.75
84828000
23051490
11-200411-1-02112
11-200411/1-02112
Standard design
342.0
368.0
24
M12
412.5
44.0
C45N
415.5
455
20
M12
504.00
44.0
C45N
32.0
56
97.3
48.7
254
592
156
156
495
5
99
0.00
44.0
23.5
11.75
84828000
23051490
11-200541-1-02122
11-200541/1-02122
Standard design
472.0
498.0
32
M12
542.5
44.0
C45N
545.5
585
28
M12
640.80
44.0
C45N
43.0
56
73.9
37.0
334
780
173
174
630
6
105
0.00
44.0
32.7
17.50
84828000
23051490
11-200641-1-02132
11-200641/1-02132
Standard design
572.0
598.0
36
M12
642.5
44.0
C45N
645.5
685
32
M12
742.80
44.0
C45N
52.0
56
62.4
31.2
395
924
184
185
732
6
122
0.00
44.0
32.7
17.50
84828000
23051490
11-200741-1-02142
11-200741/1-02142
Standard design
672.0
698.0
40
M12
742.5
44.0
C45N
745.5
785
36
M12
838.80
44.0
C45N
58.0
56
54.0
27.0
457
1068
194
195
828
6
138
0.00
44.0
32.7
17.50
84828000
23051490
11-200841-1-02152
11-200841/1-02152
Standard design
772.0
798.0
40
M12
842.5
44.0
C45N
845.5
885
36
M12
950.40
44.0
C45N
71.0
56
47.6
23.8
519
1212
204
205
936
8
117
0.00
44.0
50.3
27.90
84828000
23051490
11-200941-1-02162
11-200941/1-02162
Standard design
872.0
898.0
44
M12
942.5
44.0
C45N
945.5
985
40
M12
1046.40
44.0
C45N
77.0
56
42.5
21.3
580
1356
213
214
1032
8
129
0.00
44.0
50.3
27.90
84828000
23051490
11-201091-1-02172
11-201091/1-02172
Standard design
1022.0
1048.0
48
M12
1092.5
44.0
C45N
1095.5
1135
44
M12
1198.40
44.0
C45N
90.0
56
36.7
18.3
673
1572
224
225
1184
8
148
0.00
44.0
50.3
27.90
84828000
23051490
11-200311-1-02103
11-200311/1-02103
Precision version
242.0
243.5 +0.07
268.0
20
M12
312.5
44.0
C45N
317.0
317 +0.09
355
20
M12
404.00
44.0
C45N
23.0
56
32.2
16.1
192
448
140
140
395
5
79
0.00
44.0
23.5
11.75
84828000
23051490
11-200411-1-02113
11-200411/1-02113
Precision version
342.0
343.5 +0.09
368.0
24
M12
412.5
44.0
C45N
417.0
417 +0.10
455
20
M12
504.00
44.0
C45N
32.0
56
24.3
12.2
254
592
156
156
495
5
99
0.00
44.0
23.5
11.75
84828000
23051490
11-200541-1-02123
11-200541/1-02123
Precision version
472.0
473.5 +0.10
498.0
32
M12
542.5
44.0
C45N
547.0
547 +0.11
585
28
M12
640.80
44.0
C45N
43.0
56
18.5
9.2
334
780
173
174
630
6
105
0.00
44.0
32.7
17.50
84828000
23051490
11-200641-1-02133
11-200641/1-02133
Precision version
572.0
573.5 +0.11
598.0
36
M12
642.5
44.0
C45N
647.0
647 +0.13
685
32
M12
742.80
44.0
C45N
52.0
56
15.6
7.8
395
924
184
185
732
6
122
0.00
44.0
32.7
17.50
84828000
23051490
11-200741-1-02143
11-200741/1-02143
Precision version
672.0
673.5 +0.13
698.0
40
M12
742.5
44.0
C45N
747.0
747 +0.13
785
36
M12
838.80
44.0
C45N
58.0
56
13.5
6.7
457
1068
194
195
828
6
138
0.00
44.0
32.7
17.50
84828000
23051490
11-200841-1-02153
11-200841/1-02153
Precision version
772.0
773.5 +0.13
798.0
40
M12
842.5
44.0
C45N
847.0
847 +0.14
885
36
M12
950.40
44.0
C45N
71.0
56
11.9
5.9
519
1212
204
205
936
8
117
0.00
44.0
50.3
27.90
84828000
23051490
11-200941-1-02163
11-200941/1-02163
Precision version
872.0
873.5 +0.14
898.0
44
M12
942.5
44.0
C45N
947.0
947 +0.14
985
40
M12
1046.40
44.0
C45N
77.0
56
10.6
5.3
580
1356
213
214
1032
8
129
0.00
44.0
50.3
27.90
84828000
23051490
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求