目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Series Q2 - Quick-Connect Valves
IMI Norgren
Valves
Solenoid Valves
Powered by
CAD模型選擇
{imi_precision/6_valves/solenoid_valves/kip_series_q2_asmtab.prj},{NB=Q21231/8-1351B-12VDC(12013)},{P=Standard},{F=2WNC},{F1=1},{MOPD=120},{OB=1/8},{CVB=0.228},{SO=13},{V=12VDC},{INFOWWW=Link},{PPATH=assemblies/kip_q2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
P
Prefix
ⁿ/ₐ
F
Function
ⁿ/ₐ
MOPD
[psi]
OB
Orifice Diameter Body
[Inch]
CVB
Cv value Body
ⁿ/ₐ
PT
Porting OD Tube Fitting
[Inch]
Q21231/8-1351B-12VDC
Q21231/8-1351B-12VDC
Standard
2WNC
120
1/8
0.228
1/4
Q21235/32-1351B-12VDC
Q21235/32-1351B-12VDC
Standard
2WNC
80
5/32
0.314
1/4
Q21233/16-1351B-12VDC
Q21233/16-1351B-12VDC
Standard
2WNC
40
3/16
0.367
1/4
Q21331/4-1351B-12VDC
Q21331/4-1351B-12VDC
Standard
2WNC
15
1/4
-
3/8
Q21335/16-1351B-12VDC
Q21335/16-1351B-12VDC
Standard
2WNC
5
5/16
1.000
3/8
NQ21231/8-1351B-12VDC
NQ21231/8-1351B-12VDC
NSF certified
2WNC
120
1/8
0.228
1/4
NQ21235/32-1351B-12VDC
NQ21235/32-1351B-12VDC
NSF certified
2WNC
80
5/32
0.314
1/4
NQ21233/16-1351B-12VDC
NQ21233/16-1351B-12VDC
NSF certified
2WNC
40
3/16
0.367
1/4
NQ21331/4-1351B-12VDC
NQ21331/4-1351B-12VDC
NSF certified
2WNC
15
1/4
-
3/8
NQ21335/16-1351B-12VDC
NQ21335/16-1351B-12VDC
NSF certified
2WNC
5
5/16
1.000
3/8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求