目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
C0226 - Female adaptor
IMI Norgren
Fittings
Pneufit C Metric
Straight adaptors and connectors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_c_metric/1_straight_adaptors_connectors/c0226.prj},{NB=C02260828(M)},{CNSORDERNO=C02260828},{A=8},{B=G1/4},{BX=13.157},{C=30.5},{G=11},{KV=17},{INFO=PDF Catalog},{X1=13.000},{X2=11.500},{X3=17.000},{X4=31.400},{X5=0.400},{X6=1.600},{X7=1.150},{X8=0.750},{X9=2.500},{Y1=9.300},{Y2=13.800},{Y3=9.800},{Y4=11.700},{Y5=13.600},{Y6=14.000},{U1=12.950},{U2=6.000},{U3=8.300},{U4=11.000},{U5=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter A
[mm]
B
Thread B
ⁿ/ₐ
C
Length C
[mm]
G
Thread length G
[mm]
KV
Wrench size KV
[mm]
C02260405
C02260405
4
M5
26.0
7
12
C02260418
C02260418
4
G1/8
26.5
9
14
C02260428
C02260428
4
G1/4
28.5
11
17
C02260438
C02260438
4
G3/8
30.0
12
22
C02260618
C02260618
6
G1/8
27.5
9
14
C02260628
C02260628
6
G1/4
29.5
11
17
C02260638
C02260638
6
G3/8
30.0
12
22
C02260818
C02260818
8
G1/8
28.5
9
14
C02260828
C02260828
8
G1/4
30.5
11
17
C02260838
C02260838
8
G3/8
31.5
12
22
C02260848
C02260848
8
G1/2
34.5
14
24
C02261018
C02261018
10
G1/8
31.5
9
17
C02261028
C02261028
10
G1/4
31.5
11
17
C02261038
C02261038
10
G3/8
32.5
12
22
C02261048
C02261048
10
G1/2
34.5
14
24
C02261228
C02261228
12
G1/4
34.5
11
22
C02261238
C02261238
12
G3/8
34.5
12
22
C02261248
C02261248
12
G1/2
36.5
14
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求