目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
10029 - Bulkhead connector. tube to tube
IMI Norgren
Fittings
Pneufit Metric
Straight adaptors and connectors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_10/straight_adaptors_connectors/10029_asmtab.prj},{NB=100290600_4},{CNSORDERNO=100290600},{A=6},{B=M14x1},{C=33.0},{E=4.0},{EMAX=10.5},{K=12.5},{P=4.0},{Q=20.0},{T=16.0},{AF=17},{AF1=17},{CNSMASSEXACT=28},{INFO=Link},{PPATH=assemblies/10029_asmtpl.prj},{FONT=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter
[mm]
B
Thread
ⁿ/ₐ
C
Length
[mm]
K
Diameter
[mm]
P
Length
[mm]
Q
Length
[mm]
T
Length
[mm]
AF
Wrench size
[mm]
AF1
Wrench size
[mm]
CNSMASSEXACT
Weight
[g]
100290400
100290400
4
M10x1
29.0
8.8
4.0
20.0
14.0
14
14
16
100290500
100290500
5
M12x1
31.0
9.8
4.0
20.0
15.0
17
17
25
100290600
100290600
6
M14x1
33.0
12.5
4.0
20.0
16.0
17
17
28
100290800
100290800
8
M16x1
36.0
14.5
4.0
21.0
17.5
19
19
35
100291000
100291000
10
M18x1
41.5
16.3
4.5
23.5
20.2
22
22
51
100291200
100291200
12
M20x1
39.5
18.8
4.5
25.0
19.2
24
24
56
100291400
100291400
14
M22x1
41.5
20.5
5.5
30.0
20.2
27
27
82
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求