目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
102GB - Pressure reduction valve
IMI Norgren
Fittings
Pneufit Metric
Accessories
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_10/accessories/102gb.prj},{NB=102GB2828},{CNSORDERNO=102GB2828},{NASS=300-153-0034 - (93051252)},{DESC=G1/4\" to G1/4\" Thread to Thread},{OP=1 … 16},{OT=-10 … +70},{PACK=Plain - no Nass logo's},{CNSQUANTITY=500 pieces},{MOQ=250 pieces},{CNSMASSEXACT=0},{INFO=Link},{FONT=2.000},{TH1=13.157},{TH2=13.157},{VERS=2},{G=10.400},{C1=25.800},{C=78.000},{E=22.500},{SW1=19},{SW2=17},{SW3=13},{SW4=5},{TH=G1/4\"},{SWX2=38.000},{SWX3=62.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
OP
Operating Pressure
[bar]
OT
Operating Temp.
[°C]
102GB1818
102GB1818
G1/8" to G1/8" Thread to ...
1 … 16
-10 … +70
102GB2828
102GB2828
G1/4" to G1/4" Thread to ...
1 … 16
-10 … +70
102GB3838
102GB3838
G3/8" to G3/8" Thread to ...
1 … 16
-10 … +70
102GB4848
102GB4848
G1/2" to G1/2" Thread to ...
1 … 16
-10 … +70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求