目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
10011 - Silencer. plug in
IMI Norgren
Fittings
Pneufit Metric
Accessories
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_10/accessories/10011.prj},{NB=100110600},{CNSORDERNO=100110600},{A=6},{C=36},{F=18.0},{K=13},{K1=8.0},{CNSMASSEXACT=17},{INFO=Link},{FONT=1.250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter
[mm]
C
Length
[mm]
F
Length
[mm]
K
Diameter
[mm]
K1
Diameter
[mm]
CNSMASSEXACT
Weight
[g]
100110400
100110400
4
29
16.5
9
4.2
7
100110600
100110600
6
36
18.0
13
8.0
17
100110800
100110800
8
44
20.5
17
9.0
36
100111000
100111000
10
56
23.0
20
12.0
50
100111200
100111200
12
57
24.0
20
12.0
51
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求