目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
16029 - Metric and ISO G - Bulkhead connector
IMI Norgren
Fittings
BSP & Hose Fittings
Straight adaptors and connectors
Powered by
CAD模型選擇
{imi_precision/3_fittings/bsp_hose_fittings/straight_adaptors_connectors/16029_metric_and_iso_g_bulkhead_connector.prj},{NB=160290038},{CNSORDERNO=160290038},{PS=3/8\"},{TH=G- ISO G Parallel},{PS2=M26 x 1.5},{TH2=Metric},{DESC=-},{INFOWWW=Link},{INFOPATH=http://d25g25bk48as5o.cloudfront.net/pdf/en_9_8_001_BSP_Hose.pdf},{STEP=Norgren-160290038.STEP},{NAME=Norgren-160290038},{INAME=Norgren2d160290038},{SHA256=jA7T5AxBOXTUt1thb7eVCrcys+mGBIgRTAcJDJPOkLE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
PS
Port Size
ⁿ/ₐ
TH
Thread form
ⁿ/ₐ
PS2
Port Size
ⁿ/ₐ
TH2
Thread form
ⁿ/ₐ
160290005
160290005
M5
Metric
M10 x 1.0
Metric
160290018
160290018
1/8"
G- ISO G Parallel
M16 x 1.5
Metric
160290028
160290028
1/4"
G- ISO G Parallel
M20 x 1.5
Metric
160290038
160290038
3/8"
G- ISO G Parallel
M26 x 1.5
Metric
160290048
160290048
1/2"
G- ISO G Parallel
M28 x 1.5
Metric
160290068
160290068
3/4"
G- ISO G Parallel
M33 x 1.5
Metric
160290088
160290088
1"
G- ISO G Parallel
M42 x 1.5
Metric
1602900A8
1602900A8
1 1/4"
G- ISO G Parallel
M48 x 1.5
Metric
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求