目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
BL72 - Combination units
IMI Norgren
Air Preparation
Excelon 72 series
Powered by
CAD模型選擇
{imi_precision/2_air_preparation/excelon_72/bl72_combination_units.prj},{NB=BL72-315GA},{CNSORDERNO=BL72-315GA},{PS=3/8\"},{TH=G- ISO G Parallel},{PR=0.3…10},{BW=Transparent},{DR=Automatic},{FE=40},{DP=Relieving},{LT=Oil fog},{NOTE=-},{INFOWWW=Link},{INFOPATH=http://cdn.norgren.com/pdf/en_8_160_805_BL72.pdf},{STEP=Norgren-BL72-315GA.STEP},{NAME=Norgren-BL72-315GA},{INAME=Norgren2dBL722d315GA},{SHA256=+tfai4/jEqSMn8Gc5z30DIq/eL0tmuA3GW+W5CPgHLw=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
PS
Port Size
ⁿ/ₐ
TH
Thread form
ⁿ/ₐ
PR
Pressure Range
[bar]
BW
Bowl
ⁿ/ₐ
DR
Drain
ⁿ/ₐ
FE
Filter Element
ⁿ/ₐ
DP
Diaphragm
ⁿ/ₐ
LT
Lubricator Type
ⁿ/ₐ
NOTE
Notes
ⁿ/ₐ
BL72-201GA
BL72-201GA
1/4"
G- ISO G Parallel
0.3…10
Transparent
Automatic
40
Relieving
Micro fog
including shut off valve
BL72-301GA
BL72-301GA
3/8"
G- ISO G Parallel
0.3…10
Transparent
Automatic
40
Relieving
Micro fog
including shut off valve
BL72-211GA
BL72-211GA
1/4"
G- ISO G Parallel
0.3…10
Transparent
Automatic
40
Relieving
Oil fog
including shut off valve
BL72-311GA
BL72-311GA
3/8"
G- ISO G Parallel
0.3…10
Transparent
Automatic
40
Relieving
Oil fog
including shut off valve
BL72-205GA
BL72-205GA
1/4"
G- ISO G Parallel
0.3…10
Transparent
Automatic
40
Relieving
Micro fog
-
BL72-305GA
BL72-305GA
3/8"
G- ISO G Parallel
0.3…10
Transparent
Automatic
40
Relieving
Micro fog
-
BL72-215GA
BL72-215GA
1/4"
G- ISO G Parallel
0.3…10
Transparent
Automatic
40
Relieving
Oil fog
-
BL72-315GA
BL72-315GA
3/8"
G- ISO G Parallel
0.3…10
Transparent
Automatic
40
Relieving
Oil fog
-
BL72-221G
BL72-221G
1/4"
G- ISO G Parallel
0.3…10
Transparent
Manual
40
Relieving
Micro fog
including shut off valve
BL72-321G
BL72-321G
3/8"
G- ISO G Parallel
0.3…10
Transparent
Manual
40
Relieving
Micro fog
including shut off valve
BL72-231G
BL72-231G
1/4"
G- ISO G Parallel
0.3…10
Transparent
Manual
40
Relieving
Oil fog
including shut off valve
BL72-331G
BL72-331G
3/8"
G- ISO G Parallel
0.3…10
Transparent
Manual
40
Relieving
Oil fog
including shut off valve
BL72-225G
BL72-225G
1/4"
G- ISO G Parallel
0.3…10
Transparent
Manual
40
Relieving
Micro fog
-
BL72-325G
BL72-325G
3/8"
G- ISO G Parallel
0.3…10
Transparent
Manual
40
Relieving
Micro fog
-
BL72-235G
BL72-235G
1/4"
G- ISO G Parallel
0.3…10
Transparent
Manual
40
Relieving
Oil fog
-
BL72-335G
BL72-335G
3/8"
G- ISO G Parallel
0.3…10
Transparent
Manual
40
Relieving
Oil fog
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求