目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Piston rod clevis - F - Accessories
IMI Norgren
Actuators
Compact Cylinders
Accessories
Powered by
CAD模型選擇
{imi_precision/1_actuators/2_compact_actuators/accessories/accessories_f_compact.prj},{NB=QM/8020/25_20_CA},{SHOW=1},{VERS=2},{CNSORDERNO=QM/8020/25},{BS=20},{P1=available},{P2=available},{P3=available},{P4=-},{P5=-},{P6=-},{KK=M8},{KKNDM=8},{KKP=1.25},{CE=32.0},{CK=8},{CL=16.0},{CM=8.0},{CR=0},{EK=0},{ER=13.0},{LE=16.0},{RK=22.0},{CNSMASSEXACT=0.06},{INFOWWW=Link},{X1=20.0},{X2=12.000},{XD=0},{XRAD=0.0},{KKX=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
BS
Bore Size
[mm]
P1
RA/191000
ⁿ/ₐ
P2
RA/192000
ⁿ/ₐ
P3
RA/193000
ⁿ/ₐ
P4
RM/91000/M
ⁿ/ₐ
P5
RM/92000/M
ⁿ/ₐ
P6
RM/93000/M
ⁿ/ₐ
KK
Thread KK
ⁿ/ₐ
CE
Length CE
[mm]
CK
Diameter CK
[mm]
CL
Width CL
[mm]
CM
Width CM
[mm]
ER
Radius ER
[mm]
LE
Length LE
[mm]
RK
Width RK
[mm]
CNSMASSEXACT
Weight
[kg]
QM/57008/25
QM/57008/25
8
-
-
-
available
available
available
M3
11.0
3
6.0
3.0
4.5
5.0
10.5
0.01
QM/57025/25
QM/57025/25
25
-
-
-
available
available
available
M10x1.25
26.0
8
14.0
7.0
11.5
12.0
20.5
0.04
QM/57032/25
QM/57032/25
32
-
-
-
available
available
available
M10x1.25
32.0
8
16.0
8.0
13.0
16.0
22.5
0.05
QM/57040/25
QM/57040/25
40
-
-
-
available
available
available
M12x1.25
40.0
10
20.0
10.0
16.0
20.0
29.0
0.09
QM/57040/25
QM/57040/25
50
-
-
-
available
available
available
M12x1.25
40.0
10
20.0
10.0
16.0
20.0
29.0
0.09
QM/57063/25
QM/57063/25
63
-
-
-
-
available
-
M16x1.5
64.0
16
32.0
16.0
25.0
32.0
41.5
0.33
QM/8010/25
QM/8010/25
10
-
-
-
available
available
available
M4
16.0
4
8.0
4.0
6.5
8.0
11.5
0.01
QM/8020/25
QM/8020/25
20
available
available
available
-
-
-
M8
32.0
8
16.0
8.0
13.0
16.0
22.0
0.06
QM/8020/25
QM/8020/25
25
available
available
available
-
-
-
M8
32.0
8
16.0
8.0
13.0
16.0
22.0
0.06
QM/8025/25
QM/8025/25
32
available
available
available
-
-
-
M10x1.25
40.0
10
20.0
10.0
16.0
20.0
28.0
0.09
QM/8025/25
QM/8025/25
40
available
available
available
-
-
-
M10x1.25
40.0
10
20.0
10.0
16.0
20.0
28.0
0.09
QM/8040/25
QM/8040/25
50
available
available
available
-
-
-
M12x1.25
48.0
12
24.0
12.0
19.0
24.0
32.0
0.13
QM/8040/25
QM/8040/25
63
available
available
available
-
-
-
M12x1.25
48.0
12
24.0
12.0
19.0
24.0
32.0
0.13
QM/8050/25
QM/8050/25
80
-
available
-
-
-
-
M16x1.5
64.0
16
32.0
16.0
25.0
32.0
41.5
0.33
QM/8050/25
QM/8050/25
100
-
available
-
-
-
-
M16x1.5
64.0
16
32.0
16.0
25.0
32.0
41.5
0.33
QM/8125/25
QM/8125/25
125
-
available
-
-
-
-
M27x2
110.0
30
55.0
30.0
45.0
54.0
62.0
1.35
QM/92020/25
QM/92020/25
20
-
-
-
available
available
available
M5
20.0
5
10.0
5.0
8.0
10.0
14.5
0.01
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求