Rod End-Die casting type,with female thread (PHSA)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
PILLOBALLs
Insert Type
Powered by
CAD模型選擇
{iko/iko_bearings/pillobals/insert_type/re_dctw_female_t_asmtab.prj},{NB=PHSA12},{IDNR=},{ORDER1=PHSA 12},{ORDER=PHSA12},{MASS=105},{SD=12},{G=M12x1.75},{NDM=12},{P1=1.75},{SD2=32.0},{C1=12.0},{B=16},{SD1=15.4},{SL4=66.0},{SH1=50},{SL3=27},{SL5=6.5},{W=19},{SD3=17},{SDL=22},{SR1=0.2},{DBL=22.23},{OH=3.5},{AA=106.08},{BB=140},{R2=20},{H2=31.00},{CGN=4.5},{P=2.5},{C11=1.81},{LL6=32.25},{LL7=35.0},{SDK=22.225},{CS=16400},{LX=30},{G1=12},{GG1=10.3},{BL=1},{SC=1},{PPATH=re_dctw_female_t_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
SD
Inside Diameter
[mm]
G
Thread
ⁿ/ₐ
SD2
Diameter
[mm]
C1
Width
[mm]
B
Width of innerring
[mm]
SD1
Diameter
[mm]
SL4
Total Length
[mm]
SH1
Dimension
[mm]
SL3
Length
[mm]
SL5
Dimension
[mm]
W
Width
[mm]
SD3
Diameter
[mm]
SDL
Diameter
[mm]
SR1
r1s min
[mm]
SDK
Diameter of Ball
[mm]
CS
Static load capicity
[N]
PHSA5
PHSA5
17
5
M5x0.8
17.0
6.0
8
7.7
35.5
27
16
4.0
9
9
11
0.2
11.112
5470
PHSA6
PHSA6
25
6
M6x1
19.5
6.8
9
9.0
39.7
30
16
5.0
11
10
13
0.2
12.700
6760
PHSA8
PHSA8
45
8
M8x1.25
24.0
9.0
12
10.4
48.0
36
19
5.0
14
12
16
0.2
15.875
10200
PHSA10
PHSA10
70
10
M10x1.5
28.0
10.5
14
12.9
57.0
43
23
6.5
17
15
19
0.2
19.050
13100
PHSA12
PHSA12
105
12
M12x1.75
32.0
12.0
16
15.4
66.0
50
27
6.5
19
17
22
0.2
22.225
16400
PHSA14
PHSA14
155
14
M14x2
36.0
13.5
19
16.9
75.0
57
30
8.0
22
20
25
0.3
25.400
20000
PHSA16
PHSA16
190
16
M16x2
40.0
15.0
21
19.4
84.0
64
36
8.0
22
22
27
0.3
28.575
23900
PHSA18
PHSA18
290
18
M18x1.5
45.0
16.5
23
21.9
93.5
71
40
10.0
27
25
31
0.3
31.750
28800
PHSA20
PHSA20
400
20
M20x1.5
49.0
18.0
25
24.4
101.5
77
43
10.0
30
27
34
0.3
34.925
33400
PHSA22
PHSA22
500
22
M22x1.5
54.0
20.0
28
25.8
111.0
84
47
12.0
32
30
37
0.3
38.100
40400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求