LHSA
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
L-Balls
Powered by
CAD模型選擇
{iko/iko_bearings/l_balls/lhsa_1_asmtab.prj},{NB=LHSA8},{IDNR=},{ORDER1=LHSA 8},{ORDER=LHSA8},{RID=G_40},{STDRT=8},{DESCR=LHSA},{TRNUMBER=},{PAST=A},{REST=O},{MASS=64},{S=M8x1.25},{NDM=8.000},{P1=1.250},{V=8},{D=24},{L=48.0},{L1=36},{L2=19},{SL1=5.0},{W=14},{W1=14},{W2=14},{D1=13.0},{D2=16},{LL=41.5},{P=10.0},{LL1=14.5},{LL2=17.0},{LL3=12.5},{SDK=15.000},{V1=9.0},{D3=9.2665},{D4=17.1604},{D5=22.8},{D6=22.10},{L3=45.3137},{L4=21.9793},{L5=24.0},{L12=25.1487},{B=7.0},{B1=4.0},{B2=5.5},{B3=9.5},{B4=10.8},{B5=15.0000},{LL4=4.0},{LL5=9.5},{CB=0.0},{CC=0.8},{E=0},{F=0.0},{C1=1.1765},{C2=1.0},{R1=5},{R2=42.5933},{R3=12.0},{R4=1.3},{CS=4380},{SS1=6.466},{S1=8},{LX=22},{LX1=24.0},{BL=3},{SC=1},{PPATH=lhsa_1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
S
Thread
ⁿ/ₐ
V
Diameter
[mm]
D
Diameter
[mm]
L
Total lenght
[mm]
L1
Dimension
[mm]
L2
Lenght
[mm]
SL1
Dimension
[mm]
W1
Width
[mm]
W2
Width
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
LL
Total lenght
[mm]
P
Width
[mm]
LL1
Dimension
[mm]
LL2
Dimension
[mm]
LL3
Dimension
[mm]
SDK
Diameter of Ball
[mm]
CS
Static load capacity
[N]
LHSA4
LHSA4
11
M4x0.7
4
14
25.0
18
8
4.0
8
0
8.0
10
19.5
5.5
7.0
7.0
5.0
8.000
880
LHSA5
LHSA5
27
M5x0.8
5
17
38.5
30
16
5.0
10
0
10.0
12
32.5
8.0
12.0
13.0
10.0
11.112
1180
LHSA6
LHSA6
27
M6x1
6
19
39.5
30
16
5.0
10
0
10.0
12
32.5
8.0
12.0
13.0
10.0
11.112
1670
LHSA8
LHSA8
64
M8x1.25
8
24
48.0
36
19
5.0
14
14
13.0
16
41.5
10.0
14.5
17.0
12.5
15.000
4380
LHSA10
LHSA10
106
M10x1.25
10
28
57.0
43
23
6.5
17
17
15.0
19
49.0
12.0
16.0
21.0
17.0
19.050
7400
LHSA10M
LHSA10M
106
M10x1.5
10
28
57.0
43
23
6.5
17
17
15.0
19
49.0
12.0
16.0
21.0
17.0
19.050
7400
LHSA12
LHSA12
180
M12x1.75
12
34
67.0
50
27
6.5
19
19
17.5
22
64.0
14.0
20.0
30.0
20.0
22.225
9900
LHSA14
LHSA14
260
M14x2
14
38
76.0
57
30
8.0
22
22
20.0
25
72.0
17.0
22.5
33.5
22.0
25.400
14600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求