Sealed Type (CRBFV...ATUU)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Crossed Roller Bearings
High Rigidity Type Crossed Roller Bearings V with Mounting hole
Powered by
CAD模型選擇
{iko/iko_bearings/crossed_rb/high_rigidty_type_crb_v_wmh/sealed_type_crbfvatuu.prj},{NB=CRBFV3515ATUU},{STRDT=35},{ORDER=CRBFV3515ATUU},{MASS=0.66},{SD=35},{D=95},{B=15},{SR1=0.6},{SR2=0.6},{CR=17300},{COR=20900},{PCD1=45},{PCD2=83},{IR=8-M4},{OR=8- 4.5 hole, Counterbore 8 depth 4.4},{OR1=8.0},{OR2=4.4},{OR3=4.5},{NH=8},{NH1=8},{ZEFF=26},{DAR=6.0},{PCDRL=65.0},{COG=3.0},{OH=2.00},{RS=0.5},{DSL=68.07},{CSL=1.20},{N1=0.80},{DETC=4.8},{DIR=64.00},{SDOR=66.00},{NDM=4},{SDOG=94.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
STRDT
Shaft Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[kg]
SD
Inside Diameter
[mm]
D
Outer Diameter
[mm]
B
Width
[mm]
SR1
Min.Chamfer
[mm]
SR2
Min.Chamfer
[mm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
PCD1
Diameter
[mm]
PCD2
Diameter
[mm]
IR
InnerRmounting
[mm]
OR
OuterRmounting
[mm]
CRBFV108ATUU
10
CRBFV108ATUU
0.12
10
52
8
0.3
0.3
2910
2430
16
42
4-M3
6-3.4, Counterbore6.5 dep...
CRBFV2012ATUU
20
CRBFV2012ATUU
0.31
20
70
12
0.3
0.3
7600
8370
28
57
6-M3
6-3.4, Counterbore6.5 dep...
CRBFV2512ATUU
25
CRBFV2512ATUU
0.40
25
80
12
0.6
0.6
8610
10600
35
67
6-M3
6-3.4, Counterbore6.5 dep...
CRBFV3515ATUU
35
CRBFV3515ATUU
0.66
35
95
15
0.6
0.6
17300
20900
45
83
8-M4
8- 4.5 hole, Counterbore ...
CRBFV5515ATUU
55
CRBFV5515ATUU
0.96
55
120
15
0.6
0.6
20100
27700
65
105
8-M5
8- 5.5 hole, Counterbore ...
CRBFV8022ATUU
80
CRBFV8022ATUU
2.63
80
165
22
0.6
1.0
51100
72000
97
148
10-M5
10-5.5, Counterbore9.5 de...
CRBFV9025ATUU
90
CRBFV9025ATUU
4.83
90
210
25
1.5
1.5
73400
108000
112
187
12-M8
12-9, Counterbore 14 dept...
CRBFV11528ATUU
115
CRBFV11528ATUU
6.81
115
240
28
1.5
1.5
84300
138000
139
217
12-M8
12-9, Counterbore 14 dept...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求