目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
EGLM - Spherical bearing
igus
igubal®
igubal® Pivoting Bearings
Powered by
CAD模型選擇
{igus/igubal_gelenklager/gelenklager/eglm_asmtab.prj},{NB=EGLM-12 (0)},{ARTNR=EGLM-12},{INFO=INFO},{SW=0},{CNSMASSEXACT=2.8},{SDR=3800},{SDA=650},{AD=25},{D1=12},{D2=22},{B=10},{C=7.0},{SW1=21},{D3=18},{PPATH=assemblies/eglm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
CNSMASSEXACT
Weight
[g]
SDR
Max. static Compressive Strength radial
[N]
SDA
Max. static Compressive Strength axial
[N]
AD
Maximum Torque through ball
[Nm]
D1
Diameter E10
[mm]
D2
Diameter
[mm]
B
Width
[mm]
C
Width
[mm]
SW1
Max. pivot angle
[°]
EGLM-04
EGLM-04
0.4
600
50
1
4
12
5
3.0
37
EGLM-05
EGLM-05
0.8
1000
130
2
5
14
6
4.0
33
EGLM-06
EGLM-06
0.9
1200
150
2.5
6
14
6
4.0
27
EGLM-08
EGLM-08
1.2
1800
175
7
8
16
8
5.0
24
EGLM-10
EGLM-10
1.9
2500
400
14
10
19
9
6.0
24
EGLM-12
EGLM-12
2.8
3800
650
25
12
22
10
7.0
21
EGLM-15
EGLM-15
6.9
5500
1000
30
15
26
12
9.0
21
EGLM-16
EGLM-16
9.0
6000
1150
32
16
28
13
9.5
21
EGLM-17
EGLM-17
10.6
6300
1200
35
17
30
14
10.0
21
EGLM-20
EGLM-20
16.3
9000
1400
40
20
35
16
12.0
18
EGLM-25
EGLM-25
29.0
14000
2900
55
25
42
20
16.0
16
EGLM-30
EGLM-30
37.4
17000
4000
70
30
47
22
18.0
13
EGLM-40
EGLM-40
57.0
22500
2500
80
40
62
28
22.0
13
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求