目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
KARI - Rod end bearing with male thread, spherical ball iglidur® W300, inch, right-hand thread
igus
igubal®
igubal® Rod End Bearings
Powered by
CAD模型選擇
{igus/igubal_gelenklager/gelenkkopf/kari_asmtab.prj},{NB=KARI-06(0)},{ARTNR=KARI-06},{INFO=INFO},{SW=0},{SZK=1500},{SZL=750},{QK=350},{QL=175},{EG=0.875},{ADA=3.0},{ADK=15},{D1=0.3750},{D2=1.000},{D3=3/8-24},{D3NDM=0.3750},{DK=0.718},{C1=0.359},{B=0.500},{H=1.938},{I1=1.250},{I2=2.438},{SW1=22},{PPATH=assemblies/kari_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
SZK
Max. static tensile strength Short term
[N]
SZL
Max. static tensile strength Long term
[N]
QK
Max. radial load Short term
[N]
QL
Max. radial load Long term
[N]
EG
Minimal thread depth
[Inch]
ADA
Max. torque strength outside thread
[Nm]
ADK
Max. torque through Ball
[Nm]
D1
E10-Diameter
[Inch]
D2
Diameter
[Inch]
D3
Thread
ⁿ/ₐ
C1
Width
[Inch]
B
Width
[Inch]
H
Height
[Inch]
I1
Length
[Inch]
I2
Height
[Inch]
SW1
Max. swivel angle
[°]
KARI-03
KARI-03
390
200
70
35
0.525
0.5
3
0.1900
0.625
10-32
0.234
0.312
1.250
0.750
1.563
25
KARI-04
KARI-04
900
450
100
50
0.700
1.0
4
0.2500
0.750
1/4-28
0.250
0.365
1.562
1.000
1.937
25
KARI-05
KARI-05
1100
550
150
75
0.875
2.0
10
0.3125
0.875
5/16-24
0.312
0.437
1.875
1.250
2.313
25
KARI-06
KARI-06
1500
750
350
175
0.875
3.0
15
0.3750
1.000
3/8-24
0.359
0.500
1.938
1.250
2.438
22
KARI-07
KARI-07
2000
1000
400
200
0.962
6.0
25
0.4375
1.125
7/16-20
0.406
0.562
2.125
1.375
2.688
22
KARI-08
KARI-08
2500
1250
450
225
1.050
9.0
35
0.5000
1.312
1/2-20
0.453
0.625
2.428
1.500
2.094
22
KARI-10
KARI-10
3500
1750
600
300
1.137
12.0
50
0.6250
1.500
5/8-18
0.484
0.750
2.625
1.625
3.375
22
KARI-12
KARI-12
3900
1950
1000
500
1.226
25.0
70
0.7500
1.750
3/4-16
0.593
0.875
2.875
1.750
3.750
22
KARI-16
KARI-16
4400
2200
1300
650
1.488
45.0
85
1.0000
2.750
1-12
1.000
1.375
4.125
2.350
5.500
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求