目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
iglidur® PRT - Slewing rings, high rigidity - type 01
igus
iglidur®
iglidur® PRT
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_prt/iglidur_prt_bau01_asmtab.prj},{NB=PRT-01-60},{INFO=INFO},{GH=},{GE=},{ARTNR1=PRT-01-60},{D=160},{D1=145},{DD1=74.0},{DD=60},{D2=130},{H=33},{HH=10},{T1=10x36°},{T2=20x18°},{S1=M5},{S2=5.5},{K1=DIN912 M5},{R1=65},{R2=51.5},{B=4.5},{CNSMASSEXACT=1.1},{PPATH=assemblies/iglidur_prt_bau01_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
DD1
Diameter
[mm]
DD
Diameter
[mm]
D2
Diameter
[mm]
H
Height
[mm]
HH
Thickness
[mm]
T1
Bore
ⁿ/ₐ
T2
Bore
ⁿ/ₐ
S1
Thread
ⁿ/ₐ
S2
Diameter
[mm]
K1
K1 for screw
ⁿ/ₐ
R1
Radius
[mm]
R2
Radius
[mm]
B
Length
[mm]
CNSMASSEXACT
Weight
[kg]
PRT-01-20
PRT-01-20
Slewing Ring Bearing, Sty...
80
70
31.0
20
60
24
8
6x60°
6x60°
M4
4.5
DIN7984 M4
30
20.0
3.5
0.2
PRT-01-20-SLIM
PRT-01-20-SLIM
Slewing Ring Bearing, Sty...
80
70
31.0
20
60
16
5
3x120°
6x60°
M4
4.5
DIN7984 M4
30
20.0
3.5
0.2
PRT-01-30
PRT-01-30
Slewing Ring Bearing, Sty...
100
91
42.5
30
82
29
10
8x45°
8x45°
M4
4.5
DIN7984 M4
41
29.0
4.5
0.4
PRT-01-50
PRT-01-50
Slewing Ring Bearing, Sty...
150
135
65.0
50
120
33
10
8x45°
16x22.5°
M6
6.6
ISO 4762 M6
60
46.5
4.5
1.0
PRT-01-60
PRT-01-60
Slewing Ring Bearing, Sty...
160
145
74.0
60
130
33
10
10x36°
20x18°
M5
5.5
DIN912 M5
65
51.5
4.5
1.1
PRT-01-60-P
PRT-01-60-P
Slewing Ring Bearing, Sty...
160
145
74.0
60
130
33
10
10x36°
20x18°
M5
5.5
ISO 4762 M5
65
51.5
4.5
1.1
PRT-01-100
PRT-01-100
Slewing Ring Bearing, Sty...
185
170
112.0
100
160
34
12
12x30°
16x22.5°
M5
5.5
DIN912 M5
80
69.0
5.5
1.3
PRT-01-150
PRT-01-150
Slewing Ring Bearing, Sty...
250
235
165.0
150
220
35
12
12x30°
16x22.5°
M5
5.5
DIN912 M5
110
96.5
5.5
2.2
PRT-01-200
PRT-01-200
Slewing Ring Bearing, Sty...
300
285
215.0
200
274
38
15
12x30°
16x22.5°
M6
7.0
DIN912 M6
137
124.0
7.0
3.2
PRT-01-300
PRT-01-300
Slewing Ring Bearing, Sty...
450
430
320.0
300
410
42
15
12x30°
16x22.5°
M8
9.0
DIN7984 M8
205
186.6
7.0
7.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求