目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
iglidur® clip bearings - Clip bearings for sheet metals - captive with double flange, inch sizes
igus
iglidur®
iglidur® clip bearings
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_clipslager/iglidur_clipslager_inch.prj},{NB=MCI-08-01},{ARTNR=MCI-08-01},{INFO=INFO},{BEZ=iglidur® Clipslager, inch Abmessungen},{D1=1/2},{D1IN=0.5000},{D2=0.5625},{D3=19/32},{D3IN=0.5938},{D4=11/16},{D4IN=0.6875},{S=0.032},{B1=0.138}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D1
Diameter
[Inch]
D2
Diameter
[Inch]
D3
Diameter
[Inch]
D4
Diameter
[Inch]
S
Thickness
[Inch]
B1
Length
[Inch]
MCI-03-01
MCI-03-01
iglidur® Clip Bearings, i...
3/16
0.2343
1/4
5/16
0.032
0.138
MCI-04-01
MCI-04-01
iglidur® Clip Bearings, i...
1/4
0.3125
11/32
7/16
0.032
0.138
MCI-05-01
MCI-05-01
iglidur® Clip Bearings, i...
5/16
0.3750
13/32
1/2
0.032
0.138
MCI-06-01
MCI-06-01
iglidur® Clip Bearings, i...
3/8
0.4375
15/32
9/16
0.032
0.138
MCI-07-01
MCI-07-01
iglidur® Clip Bearings, i...
7/16
0.5000
17/32
5/8
0.032
0.138
MCI-08-01
MCI-08-01
iglidur® Clip Bearings, i...
1/2
0.5625
19/32
11/16
0.032
0.138
MCI-03-02
MCI-03-02
iglidur® Clip Bearings, i...
3/16
0.2343
1/4
5/16
0.032
0.200
MCI-04-02
MCI-04-02
iglidur® Clip Bearings, i...
1/4
0.3125
11/32
7/16
0.032
0.200
MCI-05-02
MCI-05-02
iglidur® Clip Bearings, i...
5/16
0.3750
13/32
1/2
0.032
0.200
MCI-06-02
MCI-06-02
iglidur® Clip Bearings, i...
3/8
0.4375
15/32
9/16
0.032
0.200
MCI-07-02
MCI-07-02
iglidur® Clip Bearings, i...
7/16
0.5000
17/32
5/8
0.032
0.200
MCI-08-02
MCI-08-02
iglidur® Clip Bearings, i...
1/2
0.5625
19/32
11/16
0.032
0.200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求