目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
SWUMN - Low Level Supported Steel Shafts, mm
igus
DryLin®
Shafts
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/wellen/swumn.prj},{NB=SWUMN-20-115},{ARTNR=SWUMN-20},{INFO=INFO},{L=115},{D=20},{H=22.0},{H1=3},{A=17},{A1=8.5},{A2=8.1},{D1=M6},{D1NDM=6.000},{D2=6.6},{T=75},{C5C6MIN=20},{C5C6MAX=57.0},{LMIN=115.000},{LMAX=6000.000},{MASS=3.810}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
D
Diameter
[mm]
H
Height
[mm]
H1
Height
[mm]
A
Width
[mm]
A1
Width
[mm]
A2
Width
[mm]
D1
Thread
ⁿ/ₐ
D2
Diameter
[mm]
T
Length
[mm]
C5C6MIN
C5/C6 min.
[mm]
C5C6MAX
C5/C6 max.
[mm]
C5
Length
[mm]
C6
Length
[mm]
SWUMN-12-115
SWUMN-12
0.186
12
14.5
3
11
5.5
5.4
M4
4.5
75
20
57.0
20.0
20.0
SWUMN-16-115
SWUMN-16
0.292
16
18.0
3
14
7.0
7.0
M5
5.5
75
20
57.0
20.0
20.0
SWUMN-20-115
SWUMN-20
0.438
20
22.0
3
17
8.5
8.1
M6
6.6
75
20
57.0
20.0
20.0
SWUMN-25-115
SWUMN-25
0.646
25
26.0
3
21
10.5
10.3
M8
9.0
75
20
57.0
20.0
20.0
SWUMN-30-140
SWUMN-30
1.068
30
30.0
3
23
11.5
11.0
M10
11.0
100
20
69.5
20.0
20.0
SWUMN-40-140
SWUMN-40
1.886
40
39.0
4
30
15.0
15.0
M12
13.5
100
20
69.5
20.0
20.0
SWUMN-50-140
SWUMN-50
2.843
50
46.0
5
35
17.5
19.0
M14
15.5
100
20
69.5
20.0
20.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求