目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Guide rails - Square
igus
DryLin®
W - Flexible Linear Guide System
Individual parts
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/w_gestaltungsspielraum/einzelteile/fuhrungsschienen_eckig.prj},{NB=WSQ-10-160(0,0,20,1)},{ARTNR1=WSQ-10},{INFO=INFO},{L=160},{SCHIENEN=1},{C5=20},{PL=0},{PL2=0},{LMAX=4000},{H=20},{DA=7.5},{A=25},{HH=5.5},{H1=5.5},{H2=11.0},{G1=27},{G2=17.0},{A1=18.5},{Q1=26.0},{Q2=21},{C41=160},{C4=120},{C5MIN=20},{C5MAX=79.5},{C6MIN=20},{C6MAX=79.5},{K1=M6},{K1NDM=6},{LY=16100},{LZ=3300},{WBY=950},{WBZ=350},{C1=29},{MASS=0.540}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
C6
Length
[mm]
LMAX
max. Length
[mm]
DA
Height
[mm]
A
Width
[mm]
HH
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
C4
Length
[mm]
C5MIN
Length
[mm]
C5MAX
Length
[mm]
C6MIN
Length
[mm]
C6MAX
Length
[mm]
K1
for screw (DIN 912)
ⁿ/ₐ
LY
[mm^4]
LZ
[mm^4]
WBY
[mm^3]
WBZ
[mm^3]
WSQ-06-100
WSQ-06-100
0.023
20.0
3000
5.0
14
4.0
4.0
7.5
60
20
49.5
20
49.5
M4
2200
640
220
100
WSQ-10-160
WSQ-10-160
0.086
20.0
4000
7.5
25
5.5
5.5
11.0
120
20
79.5
20
79.5
M6
16100
3300
950
350
WSQ-16-160
WSQ-16-160
0.150
20.0
4000
11.5
27
7.5
3.5
14.0
120
20
79.5
20
79.5
M8
33000
10800
1700
910
WSQ-20-160
WSQ-20-160
0.226
20.0
4000
15.0
27
9.5
4.5
20.0
120
20
79.5
20
79.5
M8
56500
34000
2600
2100
WSQ-25-200
WSQ-25-200
0.388
25.0
4000
18.5
32
11.5
5.5
25.0
150
25
99.5
25
99.5
M10
115900
73500
4500
3700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求