目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Single rail - Square
igus
DryLin®
W - Flexible Linear Guide System
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/w_gestaltungsspielraum/einzelschiene_und_gehauselager_eckig_asmtab.prj},{NB=WSQ-10-160 / 2x WJ200QM-01-10 (,,0,0,20)},{ARTNR1=WJ200QM-01-10},{ARTNR2=WSQ-10},{INFO=INFO},{L=160},{SCHIENEN=1},{C5=20.0},{PL=0},{PL2=0},{LG=},{LR=},{H=20},{DA=7.5},{A=25},{HH=5.5},{H1=5.5},{H2=11.0},{G1=27.0},{G2=17.0},{A1=18.5},{Q1=26.0},{Q2=21},{C4=120},{C41=160},{C5MIN=20},{C5MAX=79.5},{C6MIN=20},{C6MAX=79.5},{K1=M6},{K1NDM=6},{LY=16100},{LZ=3300},{WBY=950},{WBZ=350},{B=26.0},{C1=29},{C3=16},{A3=6.5},{K2=M6},{K3=M5},{COY=1200},{COZP=1200},{COZM=250},{PPATH=assemblies/einzelschiene_und_gehauselager_eckig_asmtpl.prj},{SCHMASSE=0.540},{GEHMASSE=41.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
C6
Length
[mm]
H
Height
[mm]
DA
Diameter
[mm]
A
Width
[mm]
HH
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
G1
Width
[mm]
G2
Width
[mm]
A1
Width
[mm]
Q1
Width
[mm]
Q2
Height
[mm]
C4
Length
[mm]
C5MIN
Length
[mm]
C5MAX
Length
[mm]
C6MIN
Length
[mm]
C6MAX
Length
[mm]
K1
Thread
ⁿ/ₐ
B
Width
[mm]
C1
Length
[mm]
C3
Length
[mm]
A3
Width
[mm]
K2
Thread
ⁿ/ₐ
K3
Thread
ⁿ/ₐ
WSQ-06-100 / 2x WJ200QM-0...
WSQ-06-100 / 2x WJ200QM-0...
0.262
20.0
14
5.0
14
4.0
4.0
7.5
18.0
10.5
13.5
17.0
15
60
20
49.5
20
49.5
M4
18.0
19
10
4.5
M4
M3
WSQ-10-160 / 2x WJ200QM-0...
WSQ-10-160 / 2x WJ200QM-0...
0.946
20.0
20
7.5
25
5.5
5.5
11.0
27.0
17.0
18.5
26.0
21
120
20
79.5
20
79.5
M6
26.0
29
16
6.5
M6
M5
WSQ-16-160 / 2x WJ200QM-0...
WSQ-16-160 / 2x WJ200QM-0...
1.704
20.0
27
11.5
27
7.5
3.5
14.0
33.0
19.0
25.0
32.0
28
120
20
79.5
20
79.5
M8
34.5
36
18
9.0
M8
M6
WSQ-20-160 / 2x WJ200QM-0...
WSQ-20-160 / 2x WJ200QM-0...
2.636
20.0
36
15.0
27
9.5
4.5
20.0
38.0
21.0
30.0
37.0
37
120
20
79.5
20
79.5
M8
42.5
45
27
9.0
M8
M6
WSQ-25-200 / 2x WJ200QM-0...
WSQ-25-200 / 2x WJ200QM-0...
4.750
25.0
45
18.5
32
11.5
5.5
25.0
46.5
25.5
37.5
45.5
46
150
25
99.5
25
99.5
M10
52.5
58
36
11.0
M10
M8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求