目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
RJUM-11 - Lineargleitlager, mm
igus
DryLin®
R - Linear Plain Bearings
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/r_runde_wellen_schnell_leise/rjum_11_asmtab.prj},{NB=RJUM-11-20},{INFO=INFO},{AUS=11},{AUS1='11' , 'Mit reduziertem Lagerspiel'},{CNSMASSEXACT=49},{W=20},{TOL=0.000 - 0.061},{PMAX1=2250},{PMAX2=15750},{D1=20},{D1T=20},{D2=32},{B=45},{B1=31.2},{S=1.60},{DN=29.6},{PPATH=assemblies/rjum_01_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
CNSMASSEXACT
Weight
[g]
W
Shaft Ø
[mm]
TOL
Tolerance Bearing Inner Diameter
[mm]
PMAX1
Pmax. Dynamic Load P = 5 MPa
[N]
PMAX2
Pmax. Static Load P = 35 MPa
[N]
D1
Diameter
[mm]
D2
Diameter
[mm]
B
Length
[mm]
B1
Length
[mm]
S
Length
[mm]
DN
Diameter
[mm]
RJUM-11-10
RJUM-11-10
14
10
0.000 - 0.058
725
5075
10
19
29
21.6
1.30
17.5
RJUM-11-12
RJUM-11-12
21
12
0.000 - 0.058
960
6720
12
22
32
22.6
1.30
20.5
RJUM-11-16
RJUM-11-16
28
16
0.000 - 0.058
1440
10080
16
26
36
24.6
1.30
24.2
RJUM-11-20
RJUM-11-20
49
20
0.000 - 0.061
2250
15750
20
32
45
31.2
1.60
29.6
RJUM-11-25
RJUM-11-25
108
25
0.000 - 0.061
3625
25375
25
40
58
43.7
1.85
36.5
RJUM-11-30
RJUM-11-30
162
30
0.000 - 0.075
5100
35700
30
47
68
51.7
1.85
43.5
RJUM-11-40
RJUM-11-40
334
40
0.000 - 0.080
8000
56000
40
62
80
60.3
2.15
57.8
RJUM-11-50
RJUM-11-50
579
50
0.000 - 0.090
12500
87500
50
75
100
77.3
2.65
70.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求