目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
OJUM-06-LL - Floating Pillow Block, mm
igus
DryLin®
R - Linear Plain Bearings
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/r_runde_wellen_schnell_leise/ojum_06_ll_asmtab.prj},{NB=OJUM-06-20-LL},{INFO=INFO},{AUS=JUM-06},{AUS1='JUM-06', 'Standard', 'XUM-06', 'Für hohe Temperaturen', 'JUM-16' , 'Mit reduziertem Lagerspiel'},{CNSMASSEXACT=0.115},{WE=20},{TOL=0.030 - 0.091},{PMAX=2100},{PMAX1=900},{D1=20},{H=25},{H1=37.0},{A=60},{E1=45},{E2=32},{S1=M 8},{S1NDM=8},{L=45},{A1=32},{A2=19},{H2=7},{H3=12.5},{W=12.0},{ALPHA=60},{PPATH=assemblies/ojum_06_ll_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
WE
Shaft Ø
[mm]
TOL
Tolerance Bearing Inner Diameter
[mm]
PMAX
Pmax. Static or Dynamic
[N]
PMAX1
Pmax. Dynamic Load at 180°
[N]
D1
Diameter
[mm]
H
Height
[mm]
H1
Height
[mm]
A
Width
[mm]
E1
Length
[mm]
E2
Length
[mm]
S1
Gewinde
ⁿ/ₐ
L
Length
[mm]
A1
Length
[mm]
A2
Length
[mm]
H2
Height
[mm]
H3
Height
[mm]
W
Length
[mm]
ALPHA
Alpha
[°]
OJUM-06-12-LL
OJUM-06-12-LL
0.040
12
0.030 - 0.088
560
240
12
18
24.5
43
32
23
M 5
32
20
13
6
11.0
10.2
90
OJUM-06-16-LL
OJUM-06-16-LL
0.070
16
0.030 - 0.088
920
400
16
22
30.5
53
40
26
M 6
36
26
15
7
11.0
11.6
90
OJUM-06-20-LL
OJUM-06-20-LL
0.115
20
0.030 - 0.091
2100
900
20
25
37.0
60
45
32
M 8
45
32
19
7
12.5
12.0
60
OJUM-06-25-LL
OJUM-06-25-LL
0.240
25
0.030 - 0.091
3550
1520
25
30
44.0
78
60
40
M 10
58
40
23
9
15.0
14.5
60
OJUM-06-30-LL
OJUM-06-30-LL
0.370
30
0.040 - 0.110
5300
2280
30
35
52.5
87
68
45
M 10
68
48
28
10
15.0
16.8
60
OJUM-06-40-LL
OJUM-06-40-LL
0.750
40
0.040 - 0.115
8000
3800
40
45
69.0
108
86
58
M 12
80
62
80
20
20.0
21.0
60
OJUM-06-50-LL
OJUM-06-50-LL
1.400
50
0.050 - 0.130
12500
6100
50
50
80.0
132
108
50
M 16
100
78
100
24
24.0
25.5
60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求